Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 526 - 550 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9104HXCRQUL Quadruplex 20 mm 1.6535 in
42
mm
1.8896 in
48
mm
25 º Ceramic 710 lbf
3180
N
1880 lbf
8370
N
52800 rpm
2MMV9104HXCRQUL Quadruplex 20 mm 1.6535 in
42
mm
1.8896 in
48
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm
2MMVC9104HXCRQUL Quadruplex 20 mm 1.6535 in
42
mm
1.8896 in
48
mm
15 º Ceramic 750 lbf
3330
N
1960 lbf
8730
N
58680 rpm
3MMV9104HXCRSUM Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
25 º STEEL 800 lbf
3570
N
1880 lbf
8370
N
44000 rpm
3MMVC9104HXCRSUM Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
25 º Ceramic 710 lbf
3180
N
1880 lbf
8370
N
52800 rpm
2MMV9104HXCRSUM Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm
2MMVC9104HXCRSUM Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
15 º Ceramic 750 lbf
3330
N
1960 lbf
8730
N
58680 rpm
3MMV9104HXCRDUM Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
25 º STEEL 800 lbf
3570
N
1880 lbf
8370
N
44000 rpm
3MMVC9104HXCRDUM Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
25 º Ceramic 710 lbf
3180
N
1880 lbf
8370
N
52800 rpm
2MMV9104HXCRDUM Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm
2MMVC9104HXCRDUM Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
15 º Ceramic 750 lbf
3330
N
1960 lbf
8730
N
58680 rpm
3MMV9104HXCRTUM Triplex 20 mm 1.6535 in
42
mm
1.4172 in
36
mm
25 º STEEL 800 lbf
3570
N
1880 lbf
8370
N
44000 rpm
3MMVC9104HXCRTUM Triplex 20 mm 1.6535 in
42
mm
1.4172 in
36
mm
25 º Ceramic 710 lbf
3180
N
1880 lbf
8370
N
52800 rpm
2MMV9104HXCRTUM Triplex 20 mm 1.6535 in
42
mm
1.4172 in
36
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm
2MMVC9104HXCRTUM Triplex 20 mm 1.6535 in
42
mm
1.4172 in
36
mm
15 º Ceramic 750 lbf
3330
N
1960 lbf
8730
N
58680 rpm
3MMV9104HXCRQUM Quadruplex 20 mm 1.6535 in
42
mm
1.8896 in
48
mm
25 º STEEL 800 lbf
3570
N
1880 lbf
8370
N
44000 rpm
3MMVC9104HXCRQUM Quadruplex 20 mm 1.6535 in
42
mm
1.8896 in
48
mm
25 º Ceramic 710 lbf
3180
N
1880 lbf
8370
N
52800 rpm
2MMV9104HXCRQUM Quadruplex 20 mm 1.6535 in
42
mm
1.8896 in
48
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm
2MMVC9104HXCRQUM Quadruplex 20 mm 1.6535 in
42
mm
1.8896 in
48
mm
15 º Ceramic 750 lbf
3330
N
1960 lbf
8730
N
58680 rpm
3MMV9104HXCRSUH Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
25 º STEEL 800 lbf
3570
N
1880 lbf
8370
N
44000 rpm
3MMVC9104HXCRSUH Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
25 º Ceramic 710 lbf
3180
N
1880 lbf
8370
N
52800 rpm
2MMV9104HXCRSUH Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm
2MMVC9104HXCRSUH Single 20 mm 1.6535 in
42
mm
0.4724 in
12
mm
15 º Ceramic 750 lbf
3330
N
1960 lbf
8730
N
58680 rpm
3MMV9104HXCRDUH Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
25 º STEEL 800 lbf
3570
N
1880 lbf
8370
N
44000 rpm
3MMVC9104HXCRDUH Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
25 º Ceramic 710 lbf
3180
N
1880 lbf
8370
N
52800 rpm
  Results 526 - 550 of 1000 « 21 22 23 24 25 »  
<