Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 576 - 600 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9104HXVVDUMFS934 Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm
2MMV9104HXVVDUMFS637 Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm
2MMV9104HXVVDULFS934 Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm
2MMV9104HX DUL Duplex 20 mm 1.6535 in
42
mm
0.9448 in
24
mm
15 º STEEL 840 lbf
3740
N
1960 lbf
8730
N
48900 rpm
3MMV9305HXCRSUL Single 25 mm 1.6535 in
42
mm
0.3543 in
9
mm
25 º STEEL 430 lbf
1913
N
810 lbf
3603
N
37600 rpm
3MMVC9305HXCRSUL Single 25 mm 1.6535 in
42
mm
0.3543 in
9
mm
25 º Ceramic 390 lbf
1735
N
810 lbf
3603
N
45120 rpm
2MMV9305HXCRSUL Single 25 mm 1.6535 in
42
mm
0.3543 in
9
mm
15 º STEEL 460 lbf
2050
N
850 lbf
3800
N
41800 rpm
2MMVC9305HXCRSUL Single 25 mm 1.6535 in
42
mm
0.3543 in
9
mm
15 º Ceramic 410 lbf
1820
N
850 lbf
3800
N
50160 rpm
3MMV9305HXCRDUL Duplex 25 mm 1.6535 in
42
mm
0.7086 in
18
mm
25 º STEEL 430 lbf
1913
N
810 lbf
3603
N
37600 rpm
3MMVC9305HXCRDUL Duplex 25 mm 1.6535 in
42
mm
0.7086 in
18
mm
25 º Ceramic 390 lbf
1735
N
810 lbf
3603
N
45120 rpm
2MMV9305HXCRDUL Duplex 25 mm 1.6535 in
42
mm
0.7086 in
18
mm
15 º STEEL 460 lbf
2050
N
850 lbf
3800
N
41800 rpm
2MMVC9305HXCRDUL Duplex 25 mm 1.6535 in
42
mm
0.7086 in
18
mm
15 º Ceramic 410 lbf
1820
N
850 lbf
3800
N
50160 rpm
3MMV9305HXCRTUL Triplex 25 mm 1.6535 in
42
mm
1.0629 in
27
mm
25 º STEEL 430 lbf
1913
N
810 lbf
3603
N
37600 rpm
3MMVC9305HXCRTUL Triplex 25 mm 1.6535 in
42
mm
1.0629 in
27
mm
25 º Ceramic 390 lbf
1735
N
810 lbf
3603
N
45120 rpm
2MMV9305HXCRTUL Triplex 25 mm 1.6535 in
42
mm
1.0629 in
27
mm
15 º STEEL 460 lbf
2050
N
850 lbf
3800
N
41800 rpm
2MMVC9305HXCRTUL Triplex 25 mm 1.6535 in
42
mm
1.0629 in
27
mm
15 º Ceramic 410 lbf
1820
N
850 lbf
3800
N
50160 rpm
3MMV9305HXCRQUL Quadruplex 25 mm 1.6535 in
42
mm
1.4172 in
36
mm
25 º STEEL 430 lbf
1913
N
810 lbf
3603
N
37600 rpm
3MMVC9305HXCRQUL Quadruplex 25 mm 1.6535 in
42
mm
1.4172 in
36
mm
25 º Ceramic 390 lbf
1735
N
810 lbf
3603
N
45120 rpm
2MMV9305HXCRQUL Quadruplex 25 mm 1.6535 in
42
mm
1.4172 in
36
mm
15 º STEEL 460 lbf
2050
N
850 lbf
3800
N
41800 rpm
2MMVC9305HXCRQUL Quadruplex 25 mm 1.6535 in
42
mm
1.4172 in
36
mm
15 º Ceramic 410 lbf
1820
N
850 lbf
3800
N
50160 rpm
3MMV9305HXCRSUM Single 25 mm 1.6535 in
42
mm
0.3543 in
9
mm
25 º STEEL 430 lbf
1913
N
810 lbf
3603
N
37600 rpm
3MMVC9305HXCRSUM Single 25 mm 1.6535 in
42
mm
0.3543 in
9
mm
25 º Ceramic 390 lbf
1735
N
810 lbf
3603
N
45120 rpm
2MMV9305HXCRSUM Single 25 mm 1.6535 in
42
mm
0.3543 in
9
mm
15 º STEEL 460 lbf
2050
N
850 lbf
3800
N
41800 rpm
2MMVC9305HXCRSUM Single 25 mm 1.6535 in
42
mm
0.3543 in
9
mm
15 º Ceramic 410 lbf
1820
N
850 lbf
3800
N
50160 rpm
3MMV9305HXCRDUM Duplex 25 mm 1.6535 in
42
mm
0.7086 in
18
mm
25 º STEEL 430 lbf
1913
N
810 lbf
3603
N
37600 rpm
  Results 576 - 600 of 1000 « 21 22 23 24 25 »  
<