All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 601 - 625 of 1000
«
21
22
23
24
25
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
3MMVC9305HXCRDUM
Duplex
25
mm
1.6535
in
42
mm
0.7086
in
18
mm
25
º
Ceramic
390
lbf
1735
N
810
lbf
3603
N
45120
rpm
2MMV9305HXCRDUM
Duplex
25
mm
1.6535
in
42
mm
0.7086
in
18
mm
15
º
STEEL
460
lbf
2050
N
850
lbf
3800
N
41800
rpm
2MMVC9305HXCRDUM
Duplex
25
mm
1.6535
in
42
mm
0.7086
in
18
mm
15
º
Ceramic
410
lbf
1820
N
850
lbf
3800
N
50160
rpm
3MMV9305HXCRTUM
Triplex
25
mm
1.6535
in
42
mm
1.0629
in
27
mm
25
º
STEEL
430
lbf
1913
N
810
lbf
3603
N
37600
rpm
3MMVC9305HXCRTUM
Triplex
25
mm
1.6535
in
42
mm
1.0629
in
27
mm
25
º
Ceramic
390
lbf
1735
N
810
lbf
3603
N
45120
rpm
2MMV9305HXCRTUM
Triplex
25
mm
1.6535
in
42
mm
1.0629
in
27
mm
15
º
STEEL
460
lbf
2050
N
850
lbf
3800
N
41800
rpm
2MMVC9305HXCRTUM
Triplex
25
mm
1.6535
in
42
mm
1.0629
in
27
mm
15
º
Ceramic
410
lbf
1820
N
850
lbf
3800
N
50160
rpm
3MMV9305HXCRQUM
Quadruplex
25
mm
1.6535
in
42
mm
1.4172
in
36
mm
25
º
STEEL
430
lbf
1913
N
810
lbf
3603
N
37600
rpm
3MMVC9305HXCRQUM
Quadruplex
25
mm
1.6535
in
42
mm
1.4172
in
36
mm
25
º
Ceramic
390
lbf
1735
N
810
lbf
3603
N
45120
rpm
2MMV9305HXCRQUM
Quadruplex
25
mm
1.6535
in
42
mm
1.4172
in
36
mm
15
º
STEEL
460
lbf
2050
N
850
lbf
3800
N
41800
rpm
2MMVC9305HXCRQUM
Quadruplex
25
mm
1.6535
in
42
mm
1.4172
in
36
mm
15
º
Ceramic
410
lbf
1820
N
850
lbf
3800
N
50160
rpm
3MMV9305HXCRSUH
Single
25
mm
1.6535
in
42
mm
0.3543
in
9
mm
25
º
STEEL
430
lbf
1913
N
810
lbf
3603
N
37600
rpm
3MMVC9305HXCRSUH
Single
25
mm
1.6535
in
42
mm
0.3543
in
9
mm
25
º
Ceramic
390
lbf
1735
N
810
lbf
3603
N
45120
rpm
2MMV9305HXCRSUH
Single
25
mm
1.6535
in
42
mm
0.3543
in
9
mm
15
º
STEEL
460
lbf
2050
N
850
lbf
3800
N
41800
rpm
2MMVC9305HXCRSUH
Single
25
mm
1.6535
in
42
mm
0.3543
in
9
mm
15
º
Ceramic
410
lbf
1820
N
850
lbf
3800
N
50160
rpm
3MMV9305HXCRDUH
Duplex
25
mm
1.6535
in
42
mm
0.7086
in
18
mm
25
º
STEEL
430
lbf
1913
N
810
lbf
3603
N
37600
rpm
3MMVC9305HXCRDUH
Duplex
25
mm
1.6535
in
42
mm
0.7086
in
18
mm
25
º
Ceramic
390
lbf
1735
N
810
lbf
3603
N
45120
rpm
2MMV9305HXCRDUH
Duplex
25
mm
1.6535
in
42
mm
0.7086
in
18
mm
15
º
STEEL
460
lbf
2050
N
850
lbf
3800
N
41800
rpm
2MMVC9305HXCRDUH
Duplex
25
mm
1.6535
in
42
mm
0.7086
in
18
mm
15
º
Ceramic
410
lbf
1820
N
850
lbf
3800
N
50160
rpm
3MMV9305HXCRTUH
Triplex
25
mm
1.6535
in
42
mm
1.0629
in
27
mm
25
º
STEEL
430
lbf
1913
N
810
lbf
3603
N
37600
rpm
3MMVC9305HXCRTUH
Triplex
25
mm
1.6535
in
42
mm
1.0629
in
27
mm
25
º
Ceramic
390
lbf
1735
N
810
lbf
3603
N
45120
rpm
2MMV9305HXCRTUH
Triplex
25
mm
1.6535
in
42
mm
1.0629
in
27
mm
15
º
STEEL
460
lbf
2050
N
850
lbf
3800
N
41800
rpm
2MMVC9305HXCRTUH
Triplex
25
mm
1.6535
in
42
mm
1.0629
in
27
mm
15
º
Ceramic
410
lbf
1820
N
850
lbf
3800
N
50160
rpm
3MMV9305HXCRQUH
Quadruplex
25
mm
1.6535
in
42
mm
1.4172
in
36
mm
25
º
STEEL
430
lbf
1913
N
810
lbf
3603
N
37600
rpm
3MMVC9305HXCRQUH
Quadruplex
25
mm
1.6535
in
42
mm
1.4172
in
36
mm
25
º
Ceramic
390
lbf
1735
N
810
lbf
3603
N
45120
rpm
Results 601 - 625 of 1000
«
21
22
23
24
25
»