Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9305HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 390 lbf1735 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 45120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9305HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 460 lbf2050 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 41800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9305HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 410 lbf1820 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 50200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9305HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 430 lbf1913 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 37600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9305HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 390 lbf1735 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 45120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9305HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 460 lbf2050 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 41800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9305HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 410 lbf1820 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 50200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9305HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 430 lbf1913 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 37600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9305HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 390 lbf1735 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 45120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9305HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 460 lbf2050 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 41800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9305HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 410 lbf1820 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 50200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9305HXCRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 430 lbf1913 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 37600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9305HXCRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 390 lbf1735 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 45120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9305HXCRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 460 lbf2050 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 41800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9305HXCRSUH | Rows per Set N/A Single | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 410 lbf1820 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 50200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9305HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 430 lbf1913 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 37600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9305HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 390 lbf1735 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 45120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9305HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 460 lbf2050 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 41800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9305HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 410 lbf1820 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 50200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9305HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 430 lbf1913 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 37600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9305HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 390 lbf1735 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 45120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9305HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 460 lbf2050 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 41800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9305HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 410 lbf1820 N | Ce - Dynamic Radial Rating (per row) N/A 850 lbf3800 N | Limiting Speed (Grease) (per row) N/A 50200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9305HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 430 lbf1913 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 37600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9305HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 25 mm | D - Outer Diameter N/A 1.6535 in42 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 390 lbf1735 N | Ce - Dynamic Radial Rating (per row) N/A 810 lbf3603 N | Limiting Speed (Grease) (per row) N/A 45120 rpm |
CAD
N/A
|
Add To Cart
Request Quote |