Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 626 - 650 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9305HXCRQUH Quadruplex 25 mm 1.6535 in
42
mm
1.4172 in
36
mm
15 º STEEL 460 lbf
2050
N
850 lbf
3800
N
41800 rpm
2MMVC9305HXCRQUH Quadruplex 25 mm 1.6535 in
42
mm
1.4172 in
36
mm
15 º Ceramic 410 lbf
1820
N
850 lbf
3800
N
50160 rpm
2MMVC9305HXVVDULFS934 Duplex 25 mm 1.6535 in
42
mm
0.7086 in
18
mm
15 º Ceramic 410 lbf
1820
N
850 lbf
3800
N
50160 rpm
2MMV9305HXVVSULFS637 Single 25 mm 1.6535 in
42
mm
0.3543 in
9
mm
15 º STEEL 460 lbf
2050
N
850 lbf
3800
N
41800 rpm
2MMV9305HXVVDULFS934 Duplex 25 mm 1.6535 in
42
mm
0.7086 in
18
mm
15 º STEEL 460 lbf
2050
N
850 lbf
3800
N
41800 rpm
2MMV9305HXVVDULFS637 Duplex 25 mm 1.6535 in
42
mm
0.7086 in
18
mm
15 º STEEL 460 lbf
2050
N
850 lbf
3800
N
41800 rpm
2MMV9305HX SUL Single 25 mm 1.6535 in
42
mm
0.3543 in
9
mm
15 º STEEL 460 lbf
2050
N
850 lbf
3800
N
41800 rpm
3MMV9105HXCRSUL Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
25 º STEEL 910 lbf
4030
N
1970 lbf
8760
N
36600 rpm
3MMVC9105HXCRSUL Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
25 º Ceramic 810 lbf
3590
N
1970 lbf
8760
N
43920 rpm
2MMV9105HXCRSUL Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
15 º STEEL 950 lbf
4240
N
2070 lbf
9190
N
40700 rpm
2MMVC9105HXCRSUL Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
15 º Ceramic 850 lbf
3770
N
2070 lbf
9190
N
48840 rpm
3MMV9105HXCRDUL Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
25 º STEEL 910 lbf
4030
N
1970 lbf
8760
N
36600 rpm
3MMVC9105HXCRDUL Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
25 º Ceramic 810 lbf
3590
N
1970 lbf
8760
N
43920 rpm
2MMV9105HXCRDUL Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
15 º STEEL 950 lbf
4240
N
2070 lbf
9190
N
40700 rpm
2MMVC9105HXCRDUL Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
15 º Ceramic 850 lbf
3770
N
2070 lbf
9190
N
48840 rpm
3MMV9105HXCRTUL Triplex 25 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º STEEL 910 lbf
4030
N
1970 lbf
8760
N
36600 rpm
3MMVC9105HXCRTUL Triplex 25 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º Ceramic 810 lbf
3590
N
1970 lbf
8760
N
43920 rpm
2MMV9105HXCRTUL Triplex 25 mm 1.8504 in
47
mm
1.4172 in
36
mm
15 º STEEL 950 lbf
4240
N
2070 lbf
9190
N
40700 rpm
2MMVC9105HXCRTUL Triplex 25 mm 1.8504 in
47
mm
1.4172 in
36
mm
15 º Ceramic 850 lbf
3770
N
2070 lbf
9190
N
48840 rpm
3MMV9105HXCRQUL Quadruplex 25 mm 1.8504 in
47
mm
1.8896 in
48
mm
25 º STEEL 910 lbf
4030
N
1970 lbf
8760
N
36600 rpm
3MMVC9105HXCRQUL Quadruplex 25 mm 1.8504 in
47
mm
1.8896 in
48
mm
25 º Ceramic 810 lbf
3590
N
1970 lbf
8760
N
43920 rpm
2MMV9105HXCRQUL Quadruplex 25 mm 1.8504 in
47
mm
1.8896 in
48
mm
15 º STEEL 950 lbf
4240
N
2070 lbf
9190
N
40700 rpm
2MMVC9105HXCRQUL Quadruplex 25 mm 1.8504 in
47
mm
1.8896 in
48
mm
15 º Ceramic 850 lbf
3770
N
2070 lbf
9190
N
48840 rpm
3MMV9105HXCRSUM Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
25 º STEEL 910 lbf
4030
N
1970 lbf
8760
N
36600 rpm
3MMVC9105HXCRSUM Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
25 º Ceramic 810 lbf
3590
N
1970 lbf
8760
N
43920 rpm
  Results 626 - 650 of 1000 « 26 27 28 29 30 »  
<