All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 626 - 650 of 1000
«
26
27
28
29
30
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
2MMV9305HXCRQUH
Quadruplex
25
mm
1.6535
in
42
mm
1.4172
in
36
mm
15
º
STEEL
460
lbf
2050
N
850
lbf
3800
N
41800
rpm
2MMVC9305HXCRQUH
Quadruplex
25
mm
1.6535
in
42
mm
1.4172
in
36
mm
15
º
Ceramic
410
lbf
1820
N
850
lbf
3800
N
50160
rpm
2MMVC9305HXVVDULFS934
Duplex
25
mm
1.6535
in
42
mm
0.7086
in
18
mm
15
º
Ceramic
410
lbf
1820
N
850
lbf
3800
N
50160
rpm
2MMV9305HXVVSULFS637
Single
25
mm
1.6535
in
42
mm
0.3543
in
9
mm
15
º
STEEL
460
lbf
2050
N
850
lbf
3800
N
41800
rpm
2MMV9305HXVVDULFS934
Duplex
25
mm
1.6535
in
42
mm
0.7086
in
18
mm
15
º
STEEL
460
lbf
2050
N
850
lbf
3800
N
41800
rpm
2MMV9305HXVVDULFS637
Duplex
25
mm
1.6535
in
42
mm
0.7086
in
18
mm
15
º
STEEL
460
lbf
2050
N
850
lbf
3800
N
41800
rpm
2MMV9305HX SUL
Single
25
mm
1.6535
in
42
mm
0.3543
in
9
mm
15
º
STEEL
460
lbf
2050
N
850
lbf
3800
N
41800
rpm
3MMV9105HXCRSUL
Single
25
mm
1.8504
in
47
mm
0.4724
in
12
mm
25
º
STEEL
910
lbf
4030
N
1970
lbf
8760
N
36600
rpm
3MMVC9105HXCRSUL
Single
25
mm
1.8504
in
47
mm
0.4724
in
12
mm
25
º
Ceramic
810
lbf
3590
N
1970
lbf
8760
N
43920
rpm
2MMV9105HXCRSUL
Single
25
mm
1.8504
in
47
mm
0.4724
in
12
mm
15
º
STEEL
950
lbf
4240
N
2070
lbf
9190
N
40700
rpm
2MMVC9105HXCRSUL
Single
25
mm
1.8504
in
47
mm
0.4724
in
12
mm
15
º
Ceramic
850
lbf
3770
N
2070
lbf
9190
N
48840
rpm
3MMV9105HXCRDUL
Duplex
25
mm
1.8504
in
47
mm
0.9448
in
24
mm
25
º
STEEL
910
lbf
4030
N
1970
lbf
8760
N
36600
rpm
3MMVC9105HXCRDUL
Duplex
25
mm
1.8504
in
47
mm
0.9448
in
24
mm
25
º
Ceramic
810
lbf
3590
N
1970
lbf
8760
N
43920
rpm
2MMV9105HXCRDUL
Duplex
25
mm
1.8504
in
47
mm
0.9448
in
24
mm
15
º
STEEL
950
lbf
4240
N
2070
lbf
9190
N
40700
rpm
2MMVC9105HXCRDUL
Duplex
25
mm
1.8504
in
47
mm
0.9448
in
24
mm
15
º
Ceramic
850
lbf
3770
N
2070
lbf
9190
N
48840
rpm
3MMV9105HXCRTUL
Triplex
25
mm
1.8504
in
47
mm
1.4172
in
36
mm
25
º
STEEL
910
lbf
4030
N
1970
lbf
8760
N
36600
rpm
3MMVC9105HXCRTUL
Triplex
25
mm
1.8504
in
47
mm
1.4172
in
36
mm
25
º
Ceramic
810
lbf
3590
N
1970
lbf
8760
N
43920
rpm
2MMV9105HXCRTUL
Triplex
25
mm
1.8504
in
47
mm
1.4172
in
36
mm
15
º
STEEL
950
lbf
4240
N
2070
lbf
9190
N
40700
rpm
2MMVC9105HXCRTUL
Triplex
25
mm
1.8504
in
47
mm
1.4172
in
36
mm
15
º
Ceramic
850
lbf
3770
N
2070
lbf
9190
N
48840
rpm
3MMV9105HXCRQUL
Quadruplex
25
mm
1.8504
in
47
mm
1.8896
in
48
mm
25
º
STEEL
910
lbf
4030
N
1970
lbf
8760
N
36600
rpm
3MMVC9105HXCRQUL
Quadruplex
25
mm
1.8504
in
47
mm
1.8896
in
48
mm
25
º
Ceramic
810
lbf
3590
N
1970
lbf
8760
N
43920
rpm
2MMV9105HXCRQUL
Quadruplex
25
mm
1.8504
in
47
mm
1.8896
in
48
mm
15
º
STEEL
950
lbf
4240
N
2070
lbf
9190
N
40700
rpm
2MMVC9105HXCRQUL
Quadruplex
25
mm
1.8504
in
47
mm
1.8896
in
48
mm
15
º
Ceramic
850
lbf
3770
N
2070
lbf
9190
N
48840
rpm
3MMV9105HXCRSUM
Single
25
mm
1.8504
in
47
mm
0.4724
in
12
mm
25
º
STEEL
910
lbf
4030
N
1970
lbf
8760
N
36600
rpm
3MMVC9105HXCRSUM
Single
25
mm
1.8504
in
47
mm
0.4724
in
12
mm
25
º
Ceramic
810
lbf
3590
N
1970
lbf
8760
N
43920
rpm
Results 626 - 650 of 1000
«
26
27
28
29
30
»