Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
For CAD models and more information, click Directly on the part number below.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Results Per Page :
25
50
100
200
Results 651 - 675 of 1000
Unit of Measure:
Imperial
Metric
Both
«
26
27
28
29
30
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
2MMV9105HXCRSUM
Single
25
mm
47
mm
1.8504
in
12
mm
0.4724
in
15
º
STEEL
4240
N
950
lbf
9190
N
2070
lbf
40700
rpm
2MMVC9105HXCRSUM
Single
25
mm
47
mm
1.8504
in
12
mm
0.4724
in
15
º
Ceramic
3770
N
850
lbf
9190
N
2070
lbf
48840
rpm
3MMV9105HXCRDUM
Duplex
25
mm
47
mm
1.8504
in
24
mm
0.9448
in
25
º
STEEL
4030
N
910
lbf
8760
N
1970
lbf
36600
rpm
3MMVC9105HXCRDUM
Duplex
25
mm
47
mm
1.8504
in
24
mm
0.9448
in
25
º
Ceramic
3590
N
810
lbf
8760
N
1970
lbf
43920
rpm
2MMV9105HXCRDUM
Duplex
25
mm
47
mm
1.8504
in
24
mm
0.9448
in
15
º
STEEL
4240
N
950
lbf
9190
N
2070
lbf
40700
rpm
2MMVC9105HXCRDUM
Duplex
25
mm
47
mm
1.8504
in
24
mm
0.9448
in
15
º
Ceramic
3770
N
850
lbf
9190
N
2070
lbf
48840
rpm
3MMV9105HXCRTUM
Triplex
25
mm
47
mm
1.8504
in
36
mm
1.4172
in
25
º
STEEL
4030
N
910
lbf
8760
N
1970
lbf
36600
rpm
3MMVC9105HXCRTUM
Triplex
25
mm
47
mm
1.8504
in
36
mm
1.4172
in
25
º
Ceramic
3590
N
810
lbf
8760
N
1970
lbf
43920
rpm
2MMV9105HXCRTUM
Triplex
25
mm
47
mm
1.8504
in
36
mm
1.4172
in
15
º
STEEL
4240
N
950
lbf
9190
N
2070
lbf
40700
rpm
2MMVC9105HXCRTUM
Triplex
25
mm
47
mm
1.8504
in
36
mm
1.4172
in
15
º
Ceramic
3770
N
850
lbf
9190
N
2070
lbf
48840
rpm
3MMV9105HXCRQUM
Quadruplex
25
mm
47
mm
1.8504
in
48
mm
1.8896
in
25
º
STEEL
4030
N
910
lbf
8760
N
1970
lbf
36600
rpm
3MMVC9105HXCRQUM
Quadruplex
25
mm
47
mm
1.8504
in
48
mm
1.8896
in
25
º
Ceramic
3590
N
810
lbf
8760
N
1970
lbf
43920
rpm
2MMV9105HXCRQUM
Quadruplex
25
mm
47
mm
1.8504
in
48
mm
1.8896
in
15
º
STEEL
4240
N
950
lbf
9190
N
2070
lbf
40700
rpm
2MMVC9105HXCRQUM
Quadruplex
25
mm
47
mm
1.8504
in
48
mm
1.8896
in
15
º
Ceramic
3770
N
850
lbf
9190
N
2070
lbf
48840
rpm
3MMV9105HXCRSUH
Single
25
mm
47
mm
1.8504
in
12
mm
0.4724
in
25
º
STEEL
4030
N
910
lbf
8760
N
1970
lbf
36600
rpm
3MMVC9105HXCRSUH
Single
25
mm
47
mm
1.8504
in
12
mm
0.4724
in
25
º
Ceramic
3590
N
810
lbf
8760
N
1970
lbf
43920
rpm
2MMV9105HXCRSUH
Single
25
mm
47
mm
1.8504
in
12
mm
0.4724
in
15
º
STEEL
4240
N
950
lbf
9190
N
2070
lbf
40700
rpm
2MMVC9105HXCRSUH
Single
25
mm
47
mm
1.8504
in
12
mm
0.4724
in
15
º
Ceramic
3770
N
850
lbf
9190
N
2070
lbf
48840
rpm
3MMV9105HXCRDUH
Duplex
25
mm
47
mm
1.8504
in
24
mm
0.9448
in
25
º
STEEL
4030
N
910
lbf
8760
N
1970
lbf
36600
rpm
3MMVC9105HXCRDUH
Duplex
25
mm
47
mm
1.8504
in
24
mm
0.9448
in
25
º
Ceramic
3590
N
810
lbf
8760
N
1970
lbf
43920
rpm
2MMV9105HXCRDUH
Duplex
25
mm
47
mm
1.8504
in
24
mm
0.9448
in
15
º
STEEL
4240
N
950
lbf
9190
N
2070
lbf
40700
rpm
2MMVC9105HXCRDUH
Duplex
25
mm
47
mm
1.8504
in
24
mm
0.9448
in
15
º
Ceramic
3770
N
850
lbf
9190
N
2070
lbf
48840
rpm
3MMV9105HXCRTUH
Triplex
25
mm
47
mm
1.8504
in
36
mm
1.4172
in
25
º
STEEL
4030
N
910
lbf
8760
N
1970
lbf
36600
rpm
3MMVC9105HXCRTUH
Triplex
25
mm
47
mm
1.8504
in
36
mm
1.4172
in
25
º
Ceramic
3590
N
810
lbf
8760
N
1970
lbf
43920
rpm
2MMV9105HXCRTUH
Triplex
25
mm
47
mm
1.8504
in
36
mm
1.4172
in
15
º
STEEL
4240
N
950
lbf
9190
N
2070
lbf
40700
rpm
Results 651 - 675 of 1000
«
26
27
28
29
30
»
<