All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9105HXCRSUM Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
15 º STEEL 950 lbf
4240
N
2070 lbf
9190
N
40700 rpm CAD Icon (for items table)
2MMVC9105HXCRSUM Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
15 º Ceramic 850 lbf
3770
N
2070 lbf
9190
N
48840 rpm CAD Icon (for items table)
3MMV9105HXCRDUM Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
25 º STEEL 910 lbf
4030
N
1970 lbf
8760
N
36600 rpm CAD Icon (for items table)
3MMVC9105HXCRDUM Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
25 º Ceramic 810 lbf
3590
N
1970 lbf
8760
N
43920 rpm CAD Icon (for items table)
2MMV9105HXCRDUM Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
15 º STEEL 950 lbf
4240
N
2070 lbf
9190
N
40700 rpm CAD Icon (for items table)
2MMVC9105HXCRDUM Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
15 º Ceramic 850 lbf
3770
N
2070 lbf
9190
N
48840 rpm CAD Icon (for items table)
3MMV9105HXCRTUM Triplex 25 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º STEEL 910 lbf
4030
N
1970 lbf
8760
N
36600 rpm CAD Icon (for items table)
3MMVC9105HXCRTUM Triplex 25 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º Ceramic 810 lbf
3590
N
1970 lbf
8760
N
43920 rpm CAD Icon (for items table)
2MMV9105HXCRTUM Triplex 25 mm 1.8504 in
47
mm
1.4172 in
36
mm
15 º STEEL 950 lbf
4240
N
2070 lbf
9190
N
40700 rpm CAD Icon (for items table)
2MMVC9105HXCRTUM Triplex 25 mm 1.8504 in
47
mm
1.4172 in
36
mm
15 º Ceramic 850 lbf
3770
N
2070 lbf
9190
N
48840 rpm CAD Icon (for items table)
3MMV9105HXCRQUM Quadruplex 25 mm 1.8504 in
47
mm
1.8896 in
48
mm
25 º STEEL 910 lbf
4030
N
1970 lbf
8760
N
36600 rpm CAD Icon (for items table)
3MMVC9105HXCRQUM Quadruplex 25 mm 1.8504 in
47
mm
1.8896 in
48
mm
25 º Ceramic 810 lbf
3590
N
1970 lbf
8760
N
43920 rpm CAD Icon (for items table)
2MMV9105HXCRQUM Quadruplex 25 mm 1.8504 in
47
mm
1.8896 in
48
mm
15 º STEEL 950 lbf
4240
N
2070 lbf
9190
N
40700 rpm CAD Icon (for items table)
2MMVC9105HXCRQUM Quadruplex 25 mm 1.8504 in
47
mm
1.8896 in
48
mm
15 º Ceramic 850 lbf
3770
N
2070 lbf
9190
N
48840 rpm CAD Icon (for items table)
3MMV9105HXCRSUH Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
25 º STEEL 910 lbf
4030
N
1970 lbf
8760
N
36600 rpm CAD Icon (for items table)
3MMVC9105HXCRSUH Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
25 º Ceramic 810 lbf
3590
N
1970 lbf
8760
N
43920 rpm CAD Icon (for items table)
2MMV9105HXCRSUH Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
15 º STEEL 950 lbf
4240
N
2070 lbf
9190
N
40700 rpm CAD Icon (for items table)
2MMVC9105HXCRSUH Single 25 mm 1.8504 in
47
mm
0.4724 in
12
mm
15 º Ceramic 850 lbf
3770
N
2070 lbf
9190
N
48840 rpm CAD Icon (for items table)
3MMV9105HXCRDUH Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
25 º STEEL 910 lbf
4030
N
1970 lbf
8760
N
36600 rpm CAD Icon (for items table)
3MMVC9105HXCRDUH Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
25 º Ceramic 810 lbf
3590
N
1970 lbf
8760
N
43920 rpm CAD Icon (for items table)
2MMV9105HXCRDUH Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
15 º STEEL 950 lbf
4240
N
2070 lbf
9190
N
40700 rpm CAD Icon (for items table)
2MMVC9105HXCRDUH Duplex 25 mm 1.8504 in
47
mm
0.9448 in
24
mm
15 º Ceramic 850 lbf
3770
N
2070 lbf
9190
N
48840 rpm CAD Icon (for items table)
3MMV9105HXCRTUH Triplex 25 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º STEEL 910 lbf
4030
N
1970 lbf
8760
N
36600 rpm CAD Icon (for items table)
3MMVC9105HXCRTUH Triplex 25 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º Ceramic 810 lbf
3590
N
1970 lbf
8760
N
43920 rpm CAD Icon (for items table)
2MMV9105HXCRTUH Triplex 25 mm 1.8504 in
47
mm
1.4172 in
36
mm
15 º STEEL 950 lbf
4240
N
2070 lbf
9190
N
40700 rpm CAD Icon (for items table)
  Results 651 - 675 of 1000 « 26 27 28 29 30 »