Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 676 - 700 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9105HXCRTUH Triplex 25 mm 47 mm
1.8504
in
36 mm
1.4172
in
15 º Ceramic 3770 N
850
lbf
9190 N
2070
lbf
48840 rpm
3MMV9105HXCRQUH Quadruplex 25 mm 47 mm
1.8504
in
48 mm
1.8896
in
25 º STEEL 4030 N
910
lbf
8760 N
1970
lbf
36600 rpm
3MMVC9105HXCRQUH Quadruplex 25 mm 47 mm
1.8504
in
48 mm
1.8896
in
25 º Ceramic 3590 N
810
lbf
8760 N
1970
lbf
43920 rpm
2MMV9105HXCRQUH Quadruplex 25 mm 47 mm
1.8504
in
48 mm
1.8896
in
15 º STEEL 4240 N
950
lbf
9190 N
2070
lbf
40700 rpm
2MMVC9105HXCRQUH Quadruplex 25 mm 47 mm
1.8504
in
48 mm
1.8896
in
15 º Ceramic 3770 N
850
lbf
9190 N
2070
lbf
48840 rpm
3MMVC9105HXVVSUMFS637 Single 25 mm 47 mm
1.8504
in
12 mm
0.4724
in
25 º Ceramic 3590 N
810
lbf
8760 N
1970
lbf
43920 rpm
3MMVC9105HXVVDUMFS637 Duplex 25 mm 47 mm
1.8504
in
24 mm
0.9448
in
25 º Ceramic 3590 N
810
lbf
8760 N
1970
lbf
43920 rpm
3MMV9105HXVVSUMFS934 Single 25 mm 47 mm
1.8504
in
12 mm
0.4724
in
25 º STEEL 4030 N
910
lbf
8760 N
1970
lbf
36600 rpm
3MMV9105HXVVSUMFS637 Single 25 mm 47 mm
1.8504
in
12 mm
0.4724
in
25 º STEEL 4030 N
910
lbf
8760 N
1970
lbf
36600 rpm
3MMV9105HXVVDUMFS637 Duplex 25 mm 47 mm
1.8504
in
24 mm
0.9448
in
25 º STEEL 4030 N
910
lbf
8760 N
1970
lbf
36600 rpm
2MMVC9105HXVVSUMFS637 Single 25 mm 47 mm
1.8504
in
12 mm
0.4724
in
15 º Ceramic 3770 N
850
lbf
9190 N
2070
lbf
48840 rpm
2MMVC9105HXVVSULFS637 Single 25 mm 47 mm
1.8504
in
12 mm
0.4724
in
15 º Ceramic 3770 N
850
lbf
9190 N
2070
lbf
48840 rpm
2MMVC9105HXVVDUMFS637 Duplex 25 mm 47 mm
1.8504
in
24 mm
0.9448
in
15 º Ceramic 3770 N
850
lbf
9190 N
2070
lbf
48840 rpm
2MMVC9105HXVVDULFS637 Duplex 25 mm 47 mm
1.8504
in
24 mm
0.9448
in
15 º Ceramic 3770 N
850
lbf
9190 N
2070
lbf
48840 rpm
2MMVC9105HX DUL Duplex 25 mm 47 mm
1.8504
in
24 mm
0.9448
in
15 º Ceramic 3770 N
850
lbf
9190 N
2070
lbf
48840 rpm
2MMV9105HXVVSUMFS934 Single 25 mm 47 mm
1.8504
in
12 mm
0.4724
in
15 º STEEL 4240 N
950
lbf
9190 N
2070
lbf
40700 rpm
2MMV9105HXVVSUMFS637 Single 25 mm 47 mm
1.8504
in
12 mm
0.4724
in
15 º STEEL 4240 N
950
lbf
9190 N
2070
lbf
40700 rpm
2MMV9105HXVVDUMFS934 Duplex 25 mm 47 mm
1.8504
in
24 mm
0.9448
in
15 º STEEL 4240 N
950
lbf
9190 N
2070
lbf
40700 rpm
2MMV9105HXVVDUMFS637 Duplex 25 mm 47 mm
1.8504
in
24 mm
0.9448
in
15 º STEEL 4240 N
950
lbf
9190 N
2070
lbf
40700 rpm
2MMV9105HXVVDULFS937 Duplex 25 mm 47 mm
1.8504
in
24 mm
0.9448
in
15 º STEEL 4240 N
950
lbf
9190 N
2070
lbf
40700 rpm
2MMV9306HXCRSUL Single 30 mm 47 mm
1.8504
in
9 mm
0.3543
in
15 º STEEL 2402 N
540
lbf
4050 N
910
lbf
35900 rpm
3MMV9306HXCRSUL Single 30 mm 47 mm
1.8504
in
9 mm
0.3543
in
25 º STEEL 2224 N
500
lbf
3825 N
860
lbf
32300 rpm
3MMVC9306HXCRSUL Single 30 mm 47 mm
1.8504
in
9 mm
0.3543
in
25 º Ceramic 1957 N
440
lbf
3825 N
860
lbf
38760 rpm
2MMVC9306HXCRSUL Single 30 mm 47 mm
1.8504
in
9 mm
0.3543
in
15 º Ceramic 2135 N
480
lbf
4050 N
910
lbf
43080 rpm
2MMV9306HXCRDUL Duplex 30 mm 47 mm
1.8504
in
18 mm
0.7086
in
15 º STEEL 2402 N
540
lbf
4050 N
910
lbf
35900 rpm
  Results 676 - 700 of 1000 « 26 27 28 29 30 »  
<