All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 701 - 725 of 1000
«
26
27
28
29
30
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
3MMV9306HXCRDUL
Duplex
30
mm
1.8504
in
47
mm
0.7086
in
18
mm
25
º
STEEL
500
lbf
2224
N
860
lbf
3825
N
32300
rpm
3MMVC9306HXCRDUL
Duplex
30
mm
1.8504
in
47
mm
0.7086
in
18
mm
25
º
Ceramic
440
lbf
1957
N
860
lbf
3825
N
38760
rpm
2MMVC9306HXCRDUL
Duplex
30
mm
1.8504
in
47
mm
0.7086
in
18
mm
15
º
Ceramic
480
lbf
2135
N
910
lbf
4050
N
43080
rpm
2MMV9306HXCRTUL
Triplex
30
mm
1.8504
in
47
mm
1.0629
in
27
mm
15
º
STEEL
540
lbf
2402
N
910
lbf
4050
N
35900
rpm
3MMV9306HXCRTUL
Triplex
30
mm
1.8504
in
47
mm
1.0629
in
27
mm
25
º
STEEL
500
lbf
2224
N
860
lbf
3825
N
32300
rpm
3MMVC9306HXCRTUL
Triplex
30
mm
1.8504
in
47
mm
1.0629
in
27
mm
25
º
Ceramic
440
lbf
1957
N
860
lbf
3825
N
38760
rpm
2MMVC9306HXCRTUL
Triplex
30
mm
1.8504
in
47
mm
1.0629
in
27
mm
15
º
Ceramic
480
lbf
2135
N
910
lbf
4050
N
43080
rpm
2MMV9306HXCRQUL
Quadruplex
30
mm
1.8504
in
47
mm
1.4172
in
36
mm
15
º
STEEL
540
lbf
2402
N
910
lbf
4050
N
35900
rpm
3MMV9306HXCRQUL
Quadruplex
30
mm
1.8504
in
47
mm
1.4172
in
36
mm
25
º
STEEL
500
lbf
2224
N
860
lbf
3825
N
32300
rpm
3MMVC9306HXCRQUL
Quadruplex
30
mm
1.8504
in
47
mm
1.4172
in
36
mm
25
º
Ceramic
440
lbf
1957
N
860
lbf
3825
N
38760
rpm
2MMVC9306HXCRQUL
Quadruplex
30
mm
1.8504
in
47
mm
1.4172
in
36
mm
15
º
Ceramic
480
lbf
2135
N
910
lbf
4050
N
43080
rpm
2MMV9306HXCRSUM
Single
30
mm
1.8504
in
47
mm
0.3543
in
9
mm
15
º
STEEL
540
lbf
2402
N
910
lbf
4050
N
35900
rpm
3MMV9306HXCRSUM
Single
30
mm
1.8504
in
47
mm
0.3543
in
9
mm
25
º
STEEL
500
lbf
2224
N
860
lbf
3825
N
32300
rpm
3MMVC9306HXCRSUM
Single
30
mm
1.8504
in
47
mm
0.3543
in
9
mm
25
º
Ceramic
440
lbf
1957
N
860
lbf
3825
N
38760
rpm
2MMVC9306HXCRSUM
Single
30
mm
1.8504
in
47
mm
0.3543
in
9
mm
15
º
Ceramic
480
lbf
2135
N
910
lbf
4050
N
43080
rpm
2MMV9306HXCRDUM
Duplex
30
mm
1.8504
in
47
mm
0.7086
in
18
mm
15
º
STEEL
540
lbf
2402
N
910
lbf
4050
N
35900
rpm
3MMV9306HXCRDUM
Duplex
30
mm
1.8504
in
47
mm
0.7086
in
18
mm
25
º
STEEL
500
lbf
2224
N
860
lbf
3825
N
32300
rpm
3MMVC9306HXCRDUM
Duplex
30
mm
1.8504
in
47
mm
0.7086
in
18
mm
25
º
Ceramic
440
lbf
1957
N
860
lbf
3825
N
38760
rpm
2MMVC9306HXCRDUM
Duplex
30
mm
1.8504
in
47
mm
0.7086
in
18
mm
15
º
Ceramic
480
lbf
2135
N
910
lbf
4050
N
43080
rpm
2MMV9306HXCRTUM
Triplex
30
mm
1.8504
in
47
mm
1.0629
in
27
mm
15
º
STEEL
540
lbf
2402
N
910
lbf
4050
N
35900
rpm
3MMV9306HXCRTUM
Triplex
30
mm
1.8504
in
47
mm
1.0629
in
27
mm
25
º
STEEL
500
lbf
2224
N
860
lbf
3825
N
32300
rpm
3MMVC9306HXCRTUM
Triplex
30
mm
1.8504
in
47
mm
1.0629
in
27
mm
25
º
Ceramic
440
lbf
1957
N
860
lbf
3825
N
38760
rpm
2MMVC9306HXCRTUM
Triplex
30
mm
1.8504
in
47
mm
1.0629
in
27
mm
15
º
Ceramic
480
lbf
2135
N
910
lbf
4050
N
43080
rpm
2MMV9306HXCRQUM
Quadruplex
30
mm
1.8504
in
47
mm
1.4172
in
36
mm
15
º
STEEL
540
lbf
2402
N
910
lbf
4050
N
35900
rpm
3MMV9306HXCRQUM
Quadruplex
30
mm
1.8504
in
47
mm
1.4172
in
36
mm
25
º
STEEL
500
lbf
2224
N
860
lbf
3825
N
32300
rpm
Results 701 - 725 of 1000
«
26
27
28
29
30
»