All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 1000
1
2
3
4
5
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
2MMV9300HXVVDULFS637
Duplex
10
mm
0.8661
in
22
mm
0.4724
in
12
mm
15
º
STEEL
120
lbf
534
N
330
lbf
1468
N
91700
rpm
2MMV9300HX DUL
Duplex
10
mm
0.8661
in
22
mm
0.4724
in
12
mm
15
º
STEEL
120
lbf
534
N
330
lbf
1468
N
91700
rpm
3MMV9100HXCRSUL
Single
10
mm
1.0236
in
26
mm
0.315
in
8
mm
25
º
STEEL
260
lbf
1140
N
710
lbf
3170
N
77200
rpm
3MMVC9100HXCRSUL
Single
10
mm
1.0236
in
26
mm
0.315
in
8
mm
25
º
Ceramic
230
lbf
1010
N
710
lbf
3170
N
92640
rpm
2MMV9100HXCRSUL
Single
10
mm
1.0236
in
26
mm
0.315
in
8
mm
15
º
STEEL
270
lbf
1180
N
740
lbf
3310
N
85800
rpm
2MMVC9100HXCRSUL
Single
10
mm
1.0236
in
26
mm
0.315
in
8
mm
15
º
Ceramic
240
lbf
1050
N
740
lbf
3310
N
102960
rpm
3MMV9100HXCRDUL
Duplex
10
mm
1.0236
in
26
mm
0.63
in
16
mm
25
º
STEEL
260
lbf
1140
N
710
lbf
3170
N
77200
rpm
3MMVC9100HXCRDUL
Duplex
10
mm
1.0236
in
26
mm
0.63
in
16
mm
25
º
Ceramic
230
lbf
1010
N
710
lbf
3170
N
92640
rpm
2MMV9100HXCRDUL
Duplex
10
mm
1.0236
in
26
mm
0.63
in
16
mm
15
º
STEEL
270
lbf
1180
N
740
lbf
3310
N
85800
rpm
2MMVC9100HXCRDUL
Duplex
10
mm
1.0236
in
26
mm
0.63
in
16
mm
15
º
Ceramic
240
lbf
1050
N
740
lbf
3310
N
102960
rpm
3MMV9100HXCRTUL
Triplex
10
mm
1.0236
in
26
mm
0.945
in
24
mm
25
º
STEEL
260
lbf
1140
N
710
lbf
3170
N
77200
rpm
3MMVC9100HXCRTUL
Triplex
10
mm
1.0236
in
26
mm
0.945
in
24
mm
25
º
Ceramic
230
lbf
1010
N
710
lbf
3170
N
92640
rpm
2MMV9100HXCRTUL
Triplex
10
mm
1.0236
in
26
mm
0.945
in
24
mm
15
º
STEEL
270
lbf
1180
N
740
lbf
3310
N
85800
rpm
2MMVC9100HXCRTUL
Triplex
10
mm
1.0236
in
26
mm
0.945
in
24
mm
15
º
Ceramic
240
lbf
1050
N
740
lbf
3310
N
102960
rpm
3MMV9100HXCRQUL
Quadruplex
10
mm
1.0236
in
26
mm
1.26
in
32
mm
25
º
STEEL
260
lbf
1140
N
710
lbf
3170
N
77200
rpm
3MMVC9100HXCRQUL
Quadruplex
10
mm
1.0236
in
26
mm
1.26
in
32
mm
25
º
Ceramic
230
lbf
1010
N
710
lbf
3170
N
92640
rpm
2MMV9100HXCRQUL
Quadruplex
10
mm
1.0236
in
26
mm
1.26
in
32
mm
15
º
STEEL
270
lbf
1180
N
740
lbf
3310
N
85800
rpm
2MMVC9100HXCRQUL
Quadruplex
10
mm
1.0236
in
26
mm
1.26
in
32
mm
15
º
Ceramic
240
lbf
1050
N
740
lbf
3310
N
102960
rpm
3MMV9100HXCRSUM
Single
10
mm
1.0236
in
26
mm
0.315
in
8
mm
25
º
STEEL
260
lbf
1140
N
710
lbf
3170
N
77200
rpm
3MMVC9100HXCRSUM
Single
10
mm
1.0236
in
26
mm
0.315
in
8
mm
25
º
Ceramic
230
lbf
1010
N
710
lbf
3170
N
92640
rpm
2MMV9100HXCRSUM
Single
10
mm
1.0236
in
26
mm
0.315
in
8
mm
15
º
STEEL
270
lbf
1180
N
740
lbf
3310
N
85800
rpm
2MMVC9100HXCRSUM
Single
10
mm
1.0236
in
26
mm
0.315
in
8
mm
15
º
Ceramic
240
lbf
1050
N
740
lbf
3310
N
102960
rpm
3MMV9100HXCRDUM
Duplex
10
mm
1.0236
in
26
mm
0.63
in
16
mm
25
º
STEEL
260
lbf
1140
N
710
lbf
3170
N
77200
rpm
3MMVC9100HXCRDUM
Duplex
10
mm
1.0236
in
26
mm
0.63
in
16
mm
25
º
Ceramic
230
lbf
1010
N
710
lbf
3170
N
92640
rpm
2MMV9100HXCRDUM
Duplex
10
mm
1.0236
in
26
mm
0.63
in
16
mm
15
º
STEEL
270
lbf
1180
N
740
lbf
3310
N
85800
rpm
Results 51 - 75 of 1000
1
2
3
4
5
»