Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9300HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 91700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9300HX DUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 0.8661 in22 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 120 lbf534 N | Ce - Dynamic Radial Rating (per row) N/A 330 lbf1468 N | Limiting Speed (Grease) (per row) N/A 91700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 260 lbf1140 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 84300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9100HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 230 lbf1010 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9100HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 270 lbf1180 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXCRSUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 260 lbf1140 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 84300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9100HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 230 lbf1010 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9100HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 270 lbf1180 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 260 lbf1140 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 84300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9100HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 230 lbf1010 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9100HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 270 lbf1180 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 260 lbf1140 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 84300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9100HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 230 lbf1010 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9100HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 270 lbf1180 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 1.26 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 260 lbf1140 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 84300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9100HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 230 lbf1010 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9100HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 270 lbf1180 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXCRSUM | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 260 lbf1140 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 84300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9100HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 230 lbf1010 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 92640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9100HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 270 lbf1180 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |