Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 726 - 750 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9306HXCRQUM Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm
2MMVC9306HXCRQUM Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm
2MMV9306HXCRSUH Single 30 mm 1.8504 in
47
mm
0.3543 in
9
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm
3MMV9306HXCRSUH Single 30 mm 1.8504 in
47
mm
0.3543 in
9
mm
25 º STEEL 500 lbf
2224
N
860 lbf
3825
N
32300 rpm
3MMVC9306HXCRSUH Single 30 mm 1.8504 in
47
mm
0.3543 in
9
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm
2MMVC9306HXCRSUH Single 30 mm 1.8504 in
47
mm
0.3543 in
9
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm
2MMV9306HXCRDUH Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm
3MMV9306HXCRDUH Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
25 º STEEL 500 lbf
2224
N
860 lbf
3825
N
32300 rpm
3MMVC9306HXCRDUH Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm
2MMVC9306HXCRDUH Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm
2MMV9306HXCRTUH Triplex 30 mm 1.8504 in
47
mm
1.0629 in
27
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm
3MMV9306HXCRTUH Triplex 30 mm 1.8504 in
47
mm
1.0629 in
27
mm
25 º STEEL 500 lbf
2224
N
860 lbf
3825
N
32300 rpm
3MMVC9306HXCRTUH Triplex 30 mm 1.8504 in
47
mm
1.0629 in
27
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm
2MMVC9306HXCRTUH Triplex 30 mm 1.8504 in
47
mm
1.0629 in
27
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm
2MMV9306HXCRQUH Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm
3MMV9306HXCRQUH Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º STEEL 500 lbf
2224
N
860 lbf
3825
N
32300 rpm
3MMVC9306HXCRQUH Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm
2MMVC9306HXCRQUH Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm
3MMVC9306HXVVDULFS637 Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm
3MMV9306HXVVDULFS637 Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
25 º STEEL 500 lbf
2224
N
860 lbf
3825
N
32300 rpm
2MMVC9306HXVVDULFS637 Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm
2MMV9306HXVVDULFS637 Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm
2MMV9306HX SUL Single 30 mm 1.8504 in
47
mm
0.3543 in
9
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm
3MMV9106HXCRSUL Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm
3MMVC9106HXCRSUL Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm
  Results 726 - 750 of 1000 « 26 27 28 29 30 »  
<