All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 726 - 750 of 1000 « 26 27 28 29 30 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9306HXCRQUM Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm CAD Icon (for items table)
2MMVC9306HXCRQUM Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm CAD Icon (for items table)
2MMV9306HXCRSUH Single 30 mm 1.8504 in
47
mm
0.3543 in
9
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm CAD Icon (for items table)
3MMV9306HXCRSUH Single 30 mm 1.8504 in
47
mm
0.3543 in
9
mm
25 º STEEL 500 lbf
2224
N
860 lbf
3825
N
32300 rpm CAD Icon (for items table)
3MMVC9306HXCRSUH Single 30 mm 1.8504 in
47
mm
0.3543 in
9
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm CAD Icon (for items table)
2MMVC9306HXCRSUH Single 30 mm 1.8504 in
47
mm
0.3543 in
9
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm CAD Icon (for items table)
2MMV9306HXCRDUH Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm CAD Icon (for items table)
3MMV9306HXCRDUH Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
25 º STEEL 500 lbf
2224
N
860 lbf
3825
N
32300 rpm CAD Icon (for items table)
3MMVC9306HXCRDUH Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm CAD Icon (for items table)
2MMVC9306HXCRDUH Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm CAD Icon (for items table)
2MMV9306HXCRTUH Triplex 30 mm 1.8504 in
47
mm
1.0629 in
27
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm CAD Icon (for items table)
3MMV9306HXCRTUH Triplex 30 mm 1.8504 in
47
mm
1.0629 in
27
mm
25 º STEEL 500 lbf
2224
N
860 lbf
3825
N
32300 rpm CAD Icon (for items table)
3MMVC9306HXCRTUH Triplex 30 mm 1.8504 in
47
mm
1.0629 in
27
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm CAD Icon (for items table)
2MMVC9306HXCRTUH Triplex 30 mm 1.8504 in
47
mm
1.0629 in
27
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm CAD Icon (for items table)
2MMV9306HXCRQUH Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm CAD Icon (for items table)
3MMV9306HXCRQUH Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º STEEL 500 lbf
2224
N
860 lbf
3825
N
32300 rpm CAD Icon (for items table)
3MMVC9306HXCRQUH Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm CAD Icon (for items table)
2MMVC9306HXCRQUH Quadruplex 30 mm 1.8504 in
47
mm
1.4172 in
36
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm CAD Icon (for items table)
3MMVC9306HXVVDULFS637 Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
25 º Ceramic 440 lbf
1957
N
860 lbf
3825
N
38760 rpm CAD Icon (for items table)
3MMV9306HXVVDULFS637 Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
25 º STEEL 500 lbf
2224
N
860 lbf
3825
N
32300 rpm CAD Icon (for items table)
2MMVC9306HXVVDULFS637 Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
15 º Ceramic 480 lbf
2135
N
910 lbf
4050
N
43080 rpm CAD Icon (for items table)
2MMV9306HXVVDULFS637 Duplex 30 mm 1.8504 in
47
mm
0.7086 in
18
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm CAD Icon (for items table)
2MMV9306HX SUL Single 30 mm 1.8504 in
47
mm
0.3543 in
9
mm
15 º STEEL 540 lbf
2402
N
910 lbf
4050
N
35900 rpm CAD Icon (for items table)
3MMV9106HXCRSUL Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm CAD Icon (for items table)
3MMVC9106HXCRSUL Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm CAD Icon (for items table)
  Results 726 - 750 of 1000 « 26 27 28 29 30 »