Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9306HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 440 lbf1957 N | Ce - Dynamic Radial Rating (per row) N/A 860 lbf3825 N | Limiting Speed (Grease) (per row) N/A 38760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9306HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 480 lbf2135 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 43080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9306HXCRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 540 lbf2402 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9306HXCRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 500 lbf2224 N | Ce - Dynamic Radial Rating (per row) N/A 860 lbf3825 N | Limiting Speed (Grease) (per row) N/A 32300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9306HXCRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 440 lbf1957 N | Ce - Dynamic Radial Rating (per row) N/A 860 lbf3825 N | Limiting Speed (Grease) (per row) N/A 38760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9306HXCRSUH | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 480 lbf2135 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 43080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9306HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 540 lbf2402 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9306HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 500 lbf2224 N | Ce - Dynamic Radial Rating (per row) N/A 860 lbf3825 N | Limiting Speed (Grease) (per row) N/A 32300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9306HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 440 lbf1957 N | Ce - Dynamic Radial Rating (per row) N/A 860 lbf3825 N | Limiting Speed (Grease) (per row) N/A 38760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9306HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 480 lbf2135 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 43080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9306HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 540 lbf2402 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9306HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 500 lbf2224 N | Ce - Dynamic Radial Rating (per row) N/A 860 lbf3825 N | Limiting Speed (Grease) (per row) N/A 32300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9306HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 440 lbf1957 N | Ce - Dynamic Radial Rating (per row) N/A 860 lbf3825 N | Limiting Speed (Grease) (per row) N/A 38760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9306HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.0629 in27 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 480 lbf2135 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 43080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9306HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 540 lbf2402 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9306HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 500 lbf2224 N | Ce - Dynamic Radial Rating (per row) N/A 860 lbf3825 N | Limiting Speed (Grease) (per row) N/A 32300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9306HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 440 lbf1957 N | Ce - Dynamic Radial Rating (per row) N/A 860 lbf3825 N | Limiting Speed (Grease) (per row) N/A 38760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9306HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 480 lbf2135 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 43080 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9306HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 440 lbf1957 N | Ce - Dynamic Radial Rating (per row) N/A 860 lbf3825 N | Limiting Speed (Grease) (per row) N/A 42800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9306HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 500 lbf2224 N | Ce - Dynamic Radial Rating (per row) N/A 860 lbf3825 N | Limiting Speed (Grease) (per row) N/A 35600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9306HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 480 lbf2135 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 43000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9306HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 540 lbf2402 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9306HX SUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 1.8504 in47 mm | Total Width N/A 0.3543 in9 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 540 lbf2402 N | Ce - Dynamic Radial Rating (per row) N/A 910 lbf4050 N | Limiting Speed (Grease) (per row) N/A 35900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9106HXCRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1260 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 33200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9106HXCRSUL | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1120 lbf4990 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 36240 rpm |
CAD
N/A
|
Add To Cart
Request Quote |