Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 751 - 775 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9106HXCRSUL Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm
2MMVC9106HXCRSUL Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm
3MMV9106HXCRDUL Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm
3MMVC9106HXCRDUL Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm
2MMV9106HXCRDUL Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm
2MMVC9106HXCRDUL Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm
3MMV9106HXCRTUL Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm
3MMVC9106HXCRTUL Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm
2MMV9106HXCRTUL Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm
2MMVC9106HXCRTUL Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm
3MMV9106HXCRQUL Quadruplex 30 mm 2.1654 in
55
mm
2.0472 in
52
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm
3MMVC9106HXCRQUL Quadruplex 30 mm 2.1654 in
55
mm
2.0472 in
52
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm
2MMV9106HXCRQUL Quadruplex 30 mm 2.1654 in
55
mm
2.0472 in
52
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm
2MMVC9106HXCRQUL Quadruplex 30 mm 2.1654 in
55
mm
2.0472 in
52
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm
3MMV9106HXCRSUM Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm
3MMVC9106HXCRSUM Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm
2MMV9106HXCRSUM Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm
2MMVC9106HXCRSUM Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm
3MMV9106HXCRDUM Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm
3MMVC9106HXCRDUM Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm
2MMV9106HXCRDUM Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm
2MMVC9106HXCRDUM Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm
3MMV9106HXCRTUM Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm
3MMVC9106HXCRTUM Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm
2MMV9106HXCRTUM Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  
<