All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 751 - 775 of 1000 « 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9106HXCRSUL Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm CAD Icon (for items table)
2MMVC9106HXCRSUL Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm CAD Icon (for items table)
3MMV9106HXCRDUL Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm CAD Icon (for items table)
3MMVC9106HXCRDUL Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm CAD Icon (for items table)
2MMV9106HXCRDUL Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm CAD Icon (for items table)
2MMVC9106HXCRDUL Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm CAD Icon (for items table)
3MMV9106HXCRTUL Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm CAD Icon (for items table)
3MMVC9106HXCRTUL Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm CAD Icon (for items table)
2MMV9106HXCRTUL Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm CAD Icon (for items table)
2MMVC9106HXCRTUL Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm CAD Icon (for items table)
3MMV9106HXCRQUL Quadruplex 30 mm 2.1654 in
55
mm
2.0472 in
52
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm CAD Icon (for items table)
3MMVC9106HXCRQUL Quadruplex 30 mm 2.1654 in
55
mm
2.0472 in
52
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm CAD Icon (for items table)
2MMV9106HXCRQUL Quadruplex 30 mm 2.1654 in
55
mm
2.0472 in
52
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm CAD Icon (for items table)
2MMVC9106HXCRQUL Quadruplex 30 mm 2.1654 in
55
mm
2.0472 in
52
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm CAD Icon (for items table)
3MMV9106HXCRSUM Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm CAD Icon (for items table)
3MMVC9106HXCRSUM Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm CAD Icon (for items table)
2MMV9106HXCRSUM Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm CAD Icon (for items table)
2MMVC9106HXCRSUM Single 30 mm 2.1654 in
55
mm
0.5118 in
13
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm CAD Icon (for items table)
3MMV9106HXCRDUM Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm CAD Icon (for items table)
3MMVC9106HXCRDUM Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm CAD Icon (for items table)
2MMV9106HXCRDUM Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm CAD Icon (for items table)
2MMVC9106HXCRDUM Duplex 30 mm 2.1654 in
55
mm
1.0236 in
26
mm
15 º Ceramic 1170 lbf
5210
N
2680 lbf
11900
N
40320 rpm CAD Icon (for items table)
3MMV9106HXCRTUM Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
25 º STEEL 1260 lbf
5600
N
2550 lbf
11300
N
30200 rpm CAD Icon (for items table)
3MMVC9106HXCRTUM Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
25 º Ceramic 1120 lbf
4990
N
2550 lbf
11300
N
36240 rpm CAD Icon (for items table)
2MMV9106HXCRTUM Triplex 30 mm 2.1654 in
55
mm
1.5354 in
39
mm
15 º STEEL 1320 lbf
5850
N
2680 lbf
11900
N
33600 rpm CAD Icon (for items table)
  Results 751 - 775 of 1000 « 31 32 33 34 35 »