All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 801 - 825 of 1000 « 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9106HXVVSUMFS934 Single 30 mm 55 mm
2.1654
in
13 mm
0.5118
in
25 º STEEL 5600 N
1260
lbf
11300 N
2550
lbf
30200 rpm CAD Icon (for items table)
3MMV9106HXVVSUMFS637 Single 30 mm 55 mm
2.1654
in
13 mm
0.5118
in
25 º STEEL 5600 N
1260
lbf
11300 N
2550
lbf
30200 rpm CAD Icon (for items table)
3MMV9106HXVVDUMFS934 Duplex 30 mm 55 mm
2.1654
in
26 mm
1.0236
in
25 º STEEL 5600 N
1260
lbf
11300 N
2550
lbf
30200 rpm CAD Icon (for items table)
2MMVC9106HXVVSUMFS637 Single 30 mm 55 mm
2.1654
in
13 mm
0.5118
in
15 º Ceramic 5210 N
1170
lbf
11900 N
2680
lbf
40320 rpm CAD Icon (for items table)
2MMVC9106HXVVDUMFS637 Duplex 30 mm 55 mm
2.1654
in
26 mm
1.0236
in
15 º Ceramic 5210 N
1170
lbf
11900 N
2680
lbf
40320 rpm CAD Icon (for items table)
2MMVC9106HXVVDULFS637 Duplex 30 mm 55 mm
2.1654
in
26 mm
1.0236
in
15 º Ceramic 5210 N
1170
lbf
11900 N
2680
lbf
40320 rpm CAD Icon (for items table)
2MMV9106HXVVSUMFS934 Single 30 mm 55 mm
2.1654
in
13 mm
0.5118
in
15 º STEEL 5850 N
1320
lbf
11900 N
2680
lbf
33600 rpm CAD Icon (for items table)
2MMV9106HXVVSUMFS637 Single 30 mm 55 mm
2.1654
in
13 mm
0.5118
in
15 º STEEL 5850 N
1320
lbf
11900 N
2680
lbf
33600 rpm CAD Icon (for items table)
2MMV9106HXVVDUMFS934 Duplex 30 mm 55 mm
2.1654
in
26 mm
1.0236
in
15 º STEEL 5850 N
1320
lbf
11900 N
2680
lbf
33600 rpm CAD Icon (for items table)
2MMV9106HXVVDUMFS637 Duplex 30 mm 55 mm
2.1654
in
26 mm
1.0236
in
15 º STEEL 5850 N
1320
lbf
11900 N
2680
lbf
33600 rpm CAD Icon (for items table)
2MMV9106HXVVDULFS915 Duplex 30 mm 55 mm
2.1654
in
26 mm
1.0236
in
15 º STEEL 5850 N
1320
lbf
11900 N
2680
lbf
33600 rpm CAD Icon (for items table)
2MMV9106HXVVDULFS637 Duplex 30 mm 55 mm
2.1654
in
26 mm
1.0236
in
15 º STEEL 5850 N
1320
lbf
11900 N
2680
lbf
33600 rpm CAD Icon (for items table)
2MMV9106HX DUL Duplex 30 mm 55 mm
2.1654
in
26 mm
1.0236
in
15 º STEEL 5850 N
1320
lbf
11900 N
2680
lbf
33600 rpm CAD Icon (for items table)
2MMV9307HXCRSUL Single 35 mm 55 mm
2.1654
in
10 mm
0.3937
in
15 º STEEL 3160 N
710
lbf
5120 N
1150
lbf
30500 rpm CAD Icon (for items table)
2MMVC9307HXCRSUL Single 35 mm 55 mm
2.1654
in
10 mm
0.3937
in
15 º Ceramic 2850 N
640
lbf
5120 N
1150
lbf
36600 rpm CAD Icon (for items table)
3MMV9307HXCRSUL Single 35 mm 55 mm
2.1654
in
10 mm
0.3937
in
25 º STEEL 2980 N
670
lbf
4804 N
1080
lbf
27500 rpm CAD Icon (for items table)
3MMVC9307HXCRSUL Single 35 mm 55 mm
2.1654
in
10 mm
0.3937
in
25 º Ceramic 2624 N
590
lbf
4804 N
1080
lbf
33000 rpm CAD Icon (for items table)
2MMV9307HXCRDUL Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
15 º STEEL 3160 N
710
lbf
5120 N
1150
lbf
30500 rpm CAD Icon (for items table)
2MMVC9307HXCRDUL Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
15 º Ceramic 2850 N
640
lbf
5120 N
1150
lbf
36600 rpm CAD Icon (for items table)
3MMV9307HXCRDUL Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
25 º STEEL 2980 N
670
lbf
4804 N
1080
lbf
27500 rpm CAD Icon (for items table)
3MMVC9307HXCRDUL Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
25 º Ceramic 2624 N
590
lbf
4804 N
1080
lbf
33000 rpm CAD Icon (for items table)
2MMV9307HXCRTUL Triplex 35 mm 55 mm
2.1654
in
30 mm
1.1811
in
15 º STEEL 3160 N
710
lbf
5120 N
1150
lbf
30500 rpm CAD Icon (for items table)
2MMVC9307HXCRTUL Triplex 35 mm 55 mm
2.1654
in
30 mm
1.1811
in
15 º Ceramic 2850 N
640
lbf
5120 N
1150
lbf
36600 rpm CAD Icon (for items table)
3MMV9307HXCRTUL Triplex 35 mm 55 mm
2.1654
in
30 mm
1.1811
in
25 º STEEL 2980 N
670
lbf
4804 N
1080
lbf
27500 rpm CAD Icon (for items table)
3MMVC9307HXCRTUL Triplex 35 mm 55 mm
2.1654
in
30 mm
1.1811
in
25 º Ceramic 2624 N
590
lbf
4804 N
1080
lbf
33000 rpm CAD Icon (for items table)
  Results 801 - 825 of 1000 « 31 32 33 34 35 »