Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9106HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1260 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 33200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9106HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1260 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 33200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9106HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1260 lbf5600 N | Ce - Dynamic Radial Rating (per row) N/A 2550 lbf11300 N | Limiting Speed (Grease) (per row) N/A 33200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9106HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1170 lbf5210 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 40300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9106HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1170 lbf5210 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 40300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9106HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1170 lbf5210 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 40300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9106HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9106HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9106HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9106HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9106HXVVDULFS915 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9106HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9106HX DUL | Rows per Set N/A Duplex | d - Bore N/A 30 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1320 lbf5850 N | Ce - Dynamic Radial Rating (per row) N/A 2680 lbf11900 N | Limiting Speed (Grease) (per row) N/A 33600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9307HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 710 lbf3160 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 30500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9307HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 640 lbf2850 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9307HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 670 lbf2980 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 30400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9307HXCRSUL | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.3937 in10 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 590 lbf2624 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 33000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9307HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 710 lbf3160 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 30500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9307HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 640 lbf2850 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9307HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 670 lbf2980 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 30400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9307HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 590 lbf2624 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 33000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9307HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 710 lbf3160 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 30500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9307HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 640 lbf2850 N | Ce - Dynamic Radial Rating (per row) N/A 1150 lbf5120 N | Limiting Speed (Grease) (per row) N/A 36600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9307HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 670 lbf2980 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 30400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9307HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.1654 in55 mm | Total Width N/A 1.1811 in30 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 590 lbf2624 N | Ce - Dynamic Radial Rating (per row) N/A 1080 lbf4804 N | Limiting Speed (Grease) (per row) N/A 33000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |