All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 826 - 850 of 1000 « 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9307HXCRQUL Quadruplex 35 mm 2.1654 in
55
mm
1.5748 in
40
mm
15 º STEEL 710 lbf
3160
N
1150 lbf
5120
N
30500 rpm CAD Icon (for items table)
2MMVC9307HXCRQUL Quadruplex 35 mm 2.1654 in
55
mm
1.5748 in
40
mm
15 º Ceramic 640 lbf
2850
N
1150 lbf
5120
N
36600 rpm CAD Icon (for items table)
3MMV9307HXCRQUL Quadruplex 35 mm 2.1654 in
55
mm
1.5748 in
40
mm
25 º STEEL 670 lbf
2980
N
1080 lbf
4804
N
27500 rpm CAD Icon (for items table)
3MMVC9307HXCRQUL Quadruplex 35 mm 2.1654 in
55
mm
1.5748 in
40
mm
25 º Ceramic 590 lbf
2624
N
1080 lbf
4804
N
33000 rpm CAD Icon (for items table)
2MMV9307HXCRSUM Single 35 mm 2.1654 in
55
mm
0.3937 in
10
mm
15 º STEEL 710 lbf
3160
N
1150 lbf
5120
N
30500 rpm CAD Icon (for items table)
2MMVC9307HXCRSUM Single 35 mm 2.1654 in
55
mm
0.3937 in
10
mm
15 º Ceramic 640 lbf
2850
N
1150 lbf
5120
N
36600 rpm CAD Icon (for items table)
3MMV9307HXCRSUM Single 35 mm 2.1654 in
55
mm
0.3937 in
10
mm
25 º STEEL 670 lbf
2980
N
1080 lbf
4804
N
27500 rpm CAD Icon (for items table)
3MMVC9307HXCRSUM Single 35 mm 2.1654 in
55
mm
0.3937 in
10
mm
25 º Ceramic 590 lbf
2624
N
1080 lbf
4804
N
33000 rpm CAD Icon (for items table)
2MMV9307HXCRDUM Duplex 35 mm 2.1654 in
55
mm
0.7874 in
20
mm
15 º STEEL 710 lbf
3160
N
1150 lbf
5120
N
30500 rpm CAD Icon (for items table)
2MMVC9307HXCRDUM Duplex 35 mm 2.1654 in
55
mm
0.7874 in
20
mm
15 º Ceramic 640 lbf
2850
N
1150 lbf
5120
N
36600 rpm CAD Icon (for items table)
3MMV9307HXCRDUM Duplex 35 mm 2.1654 in
55
mm
0.7874 in
20
mm
25 º STEEL 670 lbf
2980
N
1080 lbf
4804
N
27500 rpm CAD Icon (for items table)
3MMVC9307HXCRDUM Duplex 35 mm 2.1654 in
55
mm
0.7874 in
20
mm
25 º Ceramic 590 lbf
2624
N
1080 lbf
4804
N
33000 rpm CAD Icon (for items table)
2MMV9307HXCRTUM Triplex 35 mm 2.1654 in
55
mm
1.1811 in
30
mm
15 º STEEL 710 lbf
3160
N
1150 lbf
5120
N
30500 rpm CAD Icon (for items table)
2MMVC9307HXCRTUM Triplex 35 mm 2.1654 in
55
mm
1.1811 in
30
mm
15 º Ceramic 640 lbf
2850
N
1150 lbf
5120
N
36600 rpm CAD Icon (for items table)
3MMV9307HXCRTUM Triplex 35 mm 2.1654 in
55
mm
1.1811 in
30
mm
25 º STEEL 670 lbf
2980
N
1080 lbf
4804
N
27500 rpm CAD Icon (for items table)
3MMVC9307HXCRTUM Triplex 35 mm 2.1654 in
55
mm
1.1811 in
30
mm
25 º Ceramic 590 lbf
2624
N
1080 lbf
4804
N
33000 rpm CAD Icon (for items table)
2MMV9307HXCRQUM Quadruplex 35 mm 2.1654 in
55
mm
1.5748 in
40
mm
15 º STEEL 710 lbf
3160
N
1150 lbf
5120
N
30500 rpm CAD Icon (for items table)
2MMVC9307HXCRQUM Quadruplex 35 mm 2.1654 in
55
mm
1.5748 in
40
mm
15 º Ceramic 640 lbf
2850
N
1150 lbf
5120
N
36600 rpm CAD Icon (for items table)
3MMV9307HXCRQUM Quadruplex 35 mm 2.1654 in
55
mm
1.5748 in
40
mm
25 º STEEL 670 lbf
2980
N
1080 lbf
4804
N
27500 rpm CAD Icon (for items table)
3MMVC9307HXCRQUM Quadruplex 35 mm 2.1654 in
55
mm
1.5748 in
40
mm
25 º Ceramic 590 lbf
2624
N
1080 lbf
4804
N
33000 rpm CAD Icon (for items table)
2MMV9307HXCRSUH Single 35 mm 2.1654 in
55
mm
0.3937 in
10
mm
15 º STEEL 710 lbf
3160
N
1150 lbf
5120
N
30500 rpm CAD Icon (for items table)
2MMVC9307HXCRSUH Single 35 mm 2.1654 in
55
mm
0.3937 in
10
mm
15 º Ceramic 640 lbf
2850
N
1150 lbf
5120
N
36600 rpm CAD Icon (for items table)
3MMV9307HXCRSUH Single 35 mm 2.1654 in
55
mm
0.3937 in
10
mm
25 º STEEL 670 lbf
2980
N
1080 lbf
4804
N
27500 rpm CAD Icon (for items table)
3MMVC9307HXCRSUH Single 35 mm 2.1654 in
55
mm
0.3937 in
10
mm
25 º Ceramic 590 lbf
2624
N
1080 lbf
4804
N
33000 rpm CAD Icon (for items table)
2MMV9307HXCRDUH Duplex 35 mm 2.1654 in
55
mm
0.7874 in
20
mm
15 º STEEL 710 lbf
3160
N
1150 lbf
5120
N
30500 rpm CAD Icon (for items table)
  Results 826 - 850 of 1000 « 31 32 33 34 35 »