COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
826 - 850 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 15 º N/A STEEL N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 15 º N/A Ceramic N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 25 º N/A STEEL N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 25 º N/A Ceramic N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.1811 in30 mm N/A 15 º N/A STEEL N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.1811 in30 mm N/A 15 º N/A Ceramic N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.1811 in30 mm N/A 25 º N/A STEEL N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.1811 in30 mm N/A 25 º N/A Ceramic N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 35 mm N/A 2.1654 in55 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 15 º N/A STEEL N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 15 º N/A Ceramic N/A 640 lbf2850 N N/A 1150 lbf5120 N N/A 36600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 25 º N/A STEEL N/A 670 lbf2980 N N/A 1080 lbf4804 N N/A 30400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 35 mm N/A 2.1654 in55 mm N/A 0.3937 in10 mm N/A 25 º N/A Ceramic N/A 590 lbf2624 N N/A 1080 lbf4804 N N/A 33000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 35 mm N/A 2.1654 in55 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 710 lbf3160 N N/A 1150 lbf5120 N N/A 30500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
826 - 850 of 2670 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »