Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 851 - 875 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9307HXCRDUH Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
15 º Ceramic 2850 N
640
lbf
5120 N
1150
lbf
36600 rpm
3MMV9307HXCRDUH Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
25 º STEEL 2980 N
670
lbf
4804 N
1080
lbf
27500 rpm
3MMVC9307HXCRDUH Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
25 º Ceramic 2624 N
590
lbf
4804 N
1080
lbf
33000 rpm
2MMV9307HXCRTUH Triplex 35 mm 55 mm
2.1654
in
30 mm
1.1811
in
15 º STEEL 3160 N
710
lbf
5120 N
1150
lbf
30500 rpm
2MMVC9307HXCRTUH Triplex 35 mm 55 mm
2.1654
in
30 mm
1.1811
in
15 º Ceramic 2850 N
640
lbf
5120 N
1150
lbf
36600 rpm
3MMV9307HXCRTUH Triplex 35 mm 55 mm
2.1654
in
30 mm
1.1811
in
25 º STEEL 2980 N
670
lbf
4804 N
1080
lbf
27500 rpm
3MMVC9307HXCRTUH Triplex 35 mm 55 mm
2.1654
in
30 mm
1.1811
in
25 º Ceramic 2624 N
590
lbf
4804 N
1080
lbf
33000 rpm
2MMV9307HXCRQUH Quadruplex 35 mm 55 mm
2.1654
in
40 mm
1.5748
in
15 º STEEL 3160 N
710
lbf
5120 N
1150
lbf
30500 rpm
2MMVC9307HXCRQUH Quadruplex 35 mm 55 mm
2.1654
in
40 mm
1.5748
in
15 º Ceramic 2850 N
640
lbf
5120 N
1150
lbf
36600 rpm
3MMV9307HXCRQUH Quadruplex 35 mm 55 mm
2.1654
in
40 mm
1.5748
in
25 º STEEL 2980 N
670
lbf
4804 N
1080
lbf
27500 rpm
3MMVC9307HXCRQUH Quadruplex 35 mm 55 mm
2.1654
in
40 mm
1.5748
in
25 º Ceramic 2624 N
590
lbf
4804 N
1080
lbf
33000 rpm
3MMVC9307HXVVDULFS637 Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
25 º Ceramic 2624 N
590
lbf
4804 N
1080
lbf
33000 rpm
3MMV9307HXVVDULFS637 Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
25 º STEEL 2980 N
670
lbf
4804 N
1080
lbf
27500 rpm
2MMVC9307HXVVDULFS934 Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
15 º Ceramic 2850 N
640
lbf
5120 N
1150
lbf
36600 rpm
2MMVC9307HX SUL Single 35 mm 55 mm
2.1654
in
10 mm
0.3937
in
15 º Ceramic 2850 N
640
lbf
5120 N
1150
lbf
36600 rpm
2MMVC9307HX DUL Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
15 º Ceramic 2850 N
640
lbf
5120 N
1150
lbf
36600 rpm
2MMV9307HXVVDULFS637 Duplex 35 mm 55 mm
2.1654
in
20 mm
0.7874
in
15 º STEEL 3160 N
710
lbf
5120 N
1150
lbf
30500 rpm
2MMV9307HX SUL Single 35 mm 55 mm
2.1654
in
10 mm
0.3937
in
15 º STEEL 3160 N
710
lbf
5120 N
1150
lbf
30500 rpm
3MMV9107HXCRSUL Single 35 mm 62 mm
2.4409
in
14 mm
0.5512
in
25 º STEEL 7430 N
1670
lbf
14300 N
3220
lbf
26800 rpm
3MMVC9107HXCRSUL Single 35 mm 62 mm
2.4409
in
14 mm
0.5512
in
25 º Ceramic 6620 N
1490
lbf
14300 N
3220
lbf
32160 rpm
2MMV9107HXCRSUL Single 35 mm 62 mm
2.4409
in
14 mm
0.5512
in
15 º STEEL 7770 N
1750
lbf
15000 N
3380
lbf
29800 rpm
2MMVC9107HXCRSUL Single 35 mm 62 mm
2.4409
in
14 mm
0.5512
in
15 º Ceramic 6920 N
1560
lbf
15000 N
3380
lbf
35760 rpm
3MMV9107HXCRDUL Duplex 35 mm 62 mm
2.4409
in
28 mm
1.1024
in
25 º STEEL 7430 N
1670
lbf
14300 N
3220
lbf
26800 rpm
3MMVC9107HXCRDUL Duplex 35 mm 62 mm
2.4409
in
28 mm
1.1024
in
25 º Ceramic 6620 N
1490
lbf
14300 N
3220
lbf
32160 rpm
2MMV9107HXCRDUL Duplex 35 mm 62 mm
2.4409
in
28 mm
1.1024
in
15 º STEEL 7770 N
1750
lbf
15000 N
3380
lbf
29800 rpm
  Results 851 - 875 of 1000 « 31 32 33 34 35 »  
<