All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 851 - 875 of 1000
«
31
32
33
34
35
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
2MMVC9307HXCRDUH
Duplex
35
mm
2.1654
in
55
mm
0.7874
in
20
mm
15
º
Ceramic
640
lbf
2850
N
1150
lbf
5120
N
36600
rpm
3MMV9307HXCRDUH
Duplex
35
mm
2.1654
in
55
mm
0.7874
in
20
mm
25
º
STEEL
670
lbf
2980
N
1080
lbf
4804
N
27500
rpm
3MMVC9307HXCRDUH
Duplex
35
mm
2.1654
in
55
mm
0.7874
in
20
mm
25
º
Ceramic
590
lbf
2624
N
1080
lbf
4804
N
33000
rpm
2MMV9307HXCRTUH
Triplex
35
mm
2.1654
in
55
mm
1.1811
in
30
mm
15
º
STEEL
710
lbf
3160
N
1150
lbf
5120
N
30500
rpm
2MMVC9307HXCRTUH
Triplex
35
mm
2.1654
in
55
mm
1.1811
in
30
mm
15
º
Ceramic
640
lbf
2850
N
1150
lbf
5120
N
36600
rpm
3MMV9307HXCRTUH
Triplex
35
mm
2.1654
in
55
mm
1.1811
in
30
mm
25
º
STEEL
670
lbf
2980
N
1080
lbf
4804
N
27500
rpm
3MMVC9307HXCRTUH
Triplex
35
mm
2.1654
in
55
mm
1.1811
in
30
mm
25
º
Ceramic
590
lbf
2624
N
1080
lbf
4804
N
33000
rpm
2MMV9307HXCRQUH
Quadruplex
35
mm
2.1654
in
55
mm
1.5748
in
40
mm
15
º
STEEL
710
lbf
3160
N
1150
lbf
5120
N
30500
rpm
2MMVC9307HXCRQUH
Quadruplex
35
mm
2.1654
in
55
mm
1.5748
in
40
mm
15
º
Ceramic
640
lbf
2850
N
1150
lbf
5120
N
36600
rpm
3MMV9307HXCRQUH
Quadruplex
35
mm
2.1654
in
55
mm
1.5748
in
40
mm
25
º
STEEL
670
lbf
2980
N
1080
lbf
4804
N
27500
rpm
3MMVC9307HXCRQUH
Quadruplex
35
mm
2.1654
in
55
mm
1.5748
in
40
mm
25
º
Ceramic
590
lbf
2624
N
1080
lbf
4804
N
33000
rpm
3MMVC9307HXVVDULFS637
Duplex
35
mm
2.1654
in
55
mm
0.7874
in
20
mm
25
º
Ceramic
590
lbf
2624
N
1080
lbf
4804
N
33000
rpm
3MMV9307HXVVDULFS637
Duplex
35
mm
2.1654
in
55
mm
0.7874
in
20
mm
25
º
STEEL
670
lbf
2980
N
1080
lbf
4804
N
27500
rpm
2MMVC9307HXVVDULFS934
Duplex
35
mm
2.1654
in
55
mm
0.7874
in
20
mm
15
º
Ceramic
640
lbf
2850
N
1150
lbf
5120
N
36600
rpm
2MMVC9307HX SUL
Single
35
mm
2.1654
in
55
mm
0.3937
in
10
mm
15
º
Ceramic
640
lbf
2850
N
1150
lbf
5120
N
36600
rpm
2MMVC9307HX DUL
Duplex
35
mm
2.1654
in
55
mm
0.7874
in
20
mm
15
º
Ceramic
640
lbf
2850
N
1150
lbf
5120
N
36600
rpm
2MMV9307HXVVDULFS637
Duplex
35
mm
2.1654
in
55
mm
0.7874
in
20
mm
15
º
STEEL
710
lbf
3160
N
1150
lbf
5120
N
30500
rpm
2MMV9307HX SUL
Single
35
mm
2.1654
in
55
mm
0.3937
in
10
mm
15
º
STEEL
710
lbf
3160
N
1150
lbf
5120
N
30500
rpm
3MMV9107HXCRSUL
Single
35
mm
2.4409
in
62
mm
0.5512
in
14
mm
25
º
STEEL
1670
lbf
7430
N
3220
lbf
14300
N
26800
rpm
3MMVC9107HXCRSUL
Single
35
mm
2.4409
in
62
mm
0.5512
in
14
mm
25
º
Ceramic
1490
lbf
6620
N
3220
lbf
14300
N
32160
rpm
2MMV9107HXCRSUL
Single
35
mm
2.4409
in
62
mm
0.5512
in
14
mm
15
º
STEEL
1750
lbf
7770
N
3380
lbf
15000
N
29800
rpm
2MMVC9107HXCRSUL
Single
35
mm
2.4409
in
62
mm
0.5512
in
14
mm
15
º
Ceramic
1560
lbf
6920
N
3380
lbf
15000
N
35760
rpm
3MMV9107HXCRDUL
Duplex
35
mm
2.4409
in
62
mm
1.1024
in
28
mm
25
º
STEEL
1670
lbf
7430
N
3220
lbf
14300
N
26800
rpm
3MMVC9107HXCRDUL
Duplex
35
mm
2.4409
in
62
mm
1.1024
in
28
mm
25
º
Ceramic
1490
lbf
6620
N
3220
lbf
14300
N
32160
rpm
2MMV9107HXCRDUL
Duplex
35
mm
2.4409
in
62
mm
1.1024
in
28
mm
15
º
STEEL
1750
lbf
7770
N
3380
lbf
15000
N
29800
rpm
Results 851 - 875 of 1000
«
31
32
33
34
35
»