Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 876 - 900 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9107HXCRDUL Duplex 35 mm 2.4409 in
62
mm
1.1024 in
28
mm
15 º Ceramic 1560 lbf
6920
N
3380 lbf
15000
N
35760 rpm
3MMV9107HXCRTUL Triplex 35 mm 2.4409 in
62
mm
1.6536 in
42
mm
25 º STEEL 1670 lbf
7430
N
3220 lbf
14300
N
26800 rpm
3MMVC9107HXCRTUL Triplex 35 mm 2.4409 in
62
mm
1.6536 in
42
mm
25 º Ceramic 1490 lbf
6620
N
3220 lbf
14300
N
32160 rpm
2MMV9107HXCRTUL Triplex 35 mm 2.4409 in
62
mm
1.6536 in
42
mm
15 º STEEL 1750 lbf
7770
N
3380 lbf
15000
N
29800 rpm
2MMVC9107HXCRTUL Triplex 35 mm 2.4409 in
62
mm
1.6536 in
42
mm
15 º Ceramic 1560 lbf
6920
N
3380 lbf
15000
N
35760 rpm
3MMV9107HXCRQUL Quadruplex 35 mm 2.4409 in
62
mm
2.2048 in
56
mm
25 º STEEL 1670 lbf
7430
N
3220 lbf
14300
N
26800 rpm
3MMVC9107HXCRQUL Quadruplex 35 mm 2.4409 in
62
mm
2.2048 in
56
mm
25 º Ceramic 1490 lbf
6620
N
3220 lbf
14300
N
32160 rpm
2MMV9107HXCRQUL Quadruplex 35 mm 2.4409 in
62
mm
2.2048 in
56
mm
15 º STEEL 1750 lbf
7770
N
3380 lbf
15000
N
29800 rpm
2MMVC9107HXCRQUL Quadruplex 35 mm 2.4409 in
62
mm
2.2048 in
56
mm
15 º Ceramic 1560 lbf
6920
N
3380 lbf
15000
N
35760 rpm
3MMV9107HXCRSUM Single 35 mm 2.4409 in
62
mm
0.5512 in
14
mm
25 º STEEL 1670 lbf
7430
N
3220 lbf
14300
N
26800 rpm
3MMVC9107HXCRSUM Single 35 mm 2.4409 in
62
mm
0.5512 in
14
mm
25 º Ceramic 1490 lbf
6620
N
3220 lbf
14300
N
32160 rpm
2MMV9107HXCRSUM Single 35 mm 2.4409 in
62
mm
0.5512 in
14
mm
15 º STEEL 1750 lbf
7770
N
3380 lbf
15000
N
29800 rpm
2MMVC9107HXCRSUM Single 35 mm 2.4409 in
62
mm
0.5512 in
14
mm
15 º Ceramic 1560 lbf
6920
N
3380 lbf
15000
N
35760 rpm
3MMV9107HXCRDUM Duplex 35 mm 2.4409 in
62
mm
1.1024 in
28
mm
25 º STEEL 1670 lbf
7430
N
3220 lbf
14300
N
26800 rpm
3MMVC9107HXCRDUM Duplex 35 mm 2.4409 in
62
mm
1.1024 in
28
mm
25 º Ceramic 1490 lbf
6620
N
3220 lbf
14300
N
32160 rpm
2MMV9107HXCRDUM Duplex 35 mm 2.4409 in
62
mm
1.1024 in
28
mm
15 º STEEL 1750 lbf
7770
N
3380 lbf
15000
N
29800 rpm
2MMVC9107HXCRDUM Duplex 35 mm 2.4409 in
62
mm
1.1024 in
28
mm
15 º Ceramic 1560 lbf
6920
N
3380 lbf
15000
N
35760 rpm
3MMV9107HXCRTUM Triplex 35 mm 2.4409 in
62
mm
1.6536 in
42
mm
25 º STEEL 1670 lbf
7430
N
3220 lbf
14300
N
26800 rpm
3MMVC9107HXCRTUM Triplex 35 mm 2.4409 in
62
mm
1.6536 in
42
mm
25 º Ceramic 1490 lbf
6620
N
3220 lbf
14300
N
32160 rpm
2MMV9107HXCRTUM Triplex 35 mm 2.4409 in
62
mm
1.6536 in
42
mm
15 º STEEL 1750 lbf
7770
N
3380 lbf
15000
N
29800 rpm
2MMVC9107HXCRTUM Triplex 35 mm 2.4409 in
62
mm
1.6536 in
42
mm
15 º Ceramic 1560 lbf
6920
N
3380 lbf
15000
N
35760 rpm
3MMV9107HXCRQUM Quadruplex 35 mm 2.4409 in
62
mm
2.2048 in
56
mm
25 º STEEL 1670 lbf
7430
N
3220 lbf
14300
N
26800 rpm
3MMVC9107HXCRQUM Quadruplex 35 mm 2.4409 in
62
mm
2.2048 in
56
mm
25 º Ceramic 1490 lbf
6620
N
3220 lbf
14300
N
32160 rpm
2MMV9107HXCRQUM Quadruplex 35 mm 2.4409 in
62
mm
2.2048 in
56
mm
15 º STEEL 1750 lbf
7770
N
3380 lbf
15000
N
29800 rpm
2MMVC9107HXCRQUM Quadruplex 35 mm 2.4409 in
62
mm
2.2048 in
56
mm
15 º Ceramic 1560 lbf
6920
N
3380 lbf
15000
N
35760 rpm
  Results 876 - 900 of 1000 « 36 37 38 39 40 
<