Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9107HXCRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1670 lbf7430 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 26800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9107HXCRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1490 lbf6620 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 32160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9107HXCRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9107HXCRSUH | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1560 lbf6920 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 35700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9107HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1670 lbf7430 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 26800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9107HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1490 lbf6620 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 32160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9107HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9107HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1560 lbf6920 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 35700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9107HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1670 lbf7430 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 26800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9107HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1490 lbf6620 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 32160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9107HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9107HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.6536 in42 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1560 lbf6920 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 35700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9107HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1670 lbf7430 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 26800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9107HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1490 lbf6620 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 32160 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9107HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1750 lbf7770 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 29800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9107HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1560 lbf6920 N | Ce - Dynamic Radial Rating (per row) N/A 3380 lbf15000 N | Limiting Speed (Grease) (per row) N/A 35700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9107HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1490 lbf6620 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 35300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9107HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1490 lbf6620 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 35300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9107HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1490 lbf6620 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 35300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9107HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1490 lbf6620 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 35300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9107HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1670 lbf7430 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 29400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9107HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 0.5512 in14 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1670 lbf7430 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 29400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9107HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1670 lbf7430 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 29400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9107HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1670 lbf7430 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 29400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9107HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 35 mm | D - Outer Diameter N/A 2.4409 in62 mm | Total Width N/A 1.1024 in28 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1670 lbf7430 N | Ce - Dynamic Radial Rating (per row) N/A 3220 lbf14300 N | Limiting Speed (Grease) (per row) N/A 29400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |