Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 951 - 975 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9308HXCRQUL Quadruplex 40 mm 2.4409 in
62
mm
1.8896 in
48
mm
15 º Ceramic 1200 lbf
5340
N
2400 lbf
10700
N
33600 rpm
3MMV9308HXCRQUL Quadruplex 40 mm 2.4409 in
62
mm
1.8896 in
48
mm
25 º STEEL 1280 lbf
5693
N
2270 lbf
10097
N
25200 rpm
3MMVC9308HXCRQUL Quadruplex 40 mm 2.4409 in
62
mm
1.8896 in
48
mm
25 º Ceramic 1140 lbf
5071
N
2270 lbf
10097
N
30240 rpm
2MMV9308HXCRSUM Single 40 mm 2.4409 in
62
mm
0.4724 in
12
mm
15 º STEEL 1350 lbf
6005
N
2400 lbf
10700
N
28000 rpm
2MMVC9308HXCRSUM Single 40 mm 2.4409 in
62
mm
0.4724 in
12
mm
15 º Ceramic 1200 lbf
5340
N
2400 lbf
10700
N
33600 rpm
3MMV9308HXCRSUM Single 40 mm 2.4409 in
62
mm
0.4724 in
12
mm
25 º STEEL 1280 lbf
5693
N
2270 lbf
10097
N
25200 rpm
3MMVC9308HXCRSUM Single 40 mm 2.4409 in
62
mm
0.4724 in
12
mm
25 º Ceramic 1140 lbf
5071
N
2270 lbf
10097
N
30240 rpm
2MMV9308HXCRDUM Duplex 40 mm 2.4409 in
62
mm
0.9448 in
24
mm
15 º STEEL 1350 lbf
6005
N
2400 lbf
10700
N
28000 rpm
2MMVC9308HXCRDUM Duplex 40 mm 2.4409 in
62
mm
0.9448 in
24
mm
15 º Ceramic 1200 lbf
5340
N
2400 lbf
10700
N
33600 rpm
3MMV9308HXCRDUM Duplex 40 mm 2.4409 in
62
mm
0.9448 in
24
mm
25 º STEEL 1280 lbf
5693
N
2270 lbf
10097
N
25200 rpm
3MMVC9308HXCRDUM Duplex 40 mm 2.4409 in
62
mm
0.9448 in
24
mm
25 º Ceramic 1140 lbf
5071
N
2270 lbf
10097
N
30240 rpm
2MMV9308HXCRTUM Triplex 40 mm 2.4409 in
62
mm
1.4172 in
36
mm
15 º STEEL 1350 lbf
6005
N
2400 lbf
10700
N
28000 rpm
2MMVC9308HXCRTUM Triplex 40 mm 2.4409 in
62
mm
1.4172 in
36
mm
15 º Ceramic 1200 lbf
5340
N
2400 lbf
10700
N
33600 rpm
3MMV9308HXCRTUM Triplex 40 mm 2.4409 in
62
mm
1.4172 in
36
mm
25 º STEEL 1280 lbf
5693
N
2270 lbf
10097
N
25200 rpm
3MMVC9308HXCRTUM Triplex 40 mm 2.4409 in
62
mm
1.4172 in
36
mm
25 º Ceramic 1140 lbf
5071
N
2270 lbf
10097
N
30240 rpm
2MMV9308HXCRQUM Quadruplex 40 mm 2.4409 in
62
mm
1.8896 in
48
mm
15 º STEEL 1350 lbf
6005
N
2400 lbf
10700
N
28000 rpm
2MMVC9308HXCRQUM Quadruplex 40 mm 2.4409 in
62
mm
1.8896 in
48
mm
15 º Ceramic 1200 lbf
5340
N
2400 lbf
10700
N
33600 rpm
3MMV9308HXCRQUM Quadruplex 40 mm 2.4409 in
62
mm
1.8896 in
48
mm
25 º STEEL 1280 lbf
5693
N
2270 lbf
10097
N
25200 rpm
3MMVC9308HXCRQUM Quadruplex 40 mm 2.4409 in
62
mm
1.8896 in
48
mm
25 º Ceramic 1140 lbf
5071
N
2270 lbf
10097
N
30240 rpm
2MMV9308HXCRSUH Single 40 mm 2.4409 in
62
mm
0.4724 in
12
mm
15 º STEEL 1350 lbf
6005
N
2400 lbf
10700
N
28000 rpm
2MMVC9308HXCRSUH Single 40 mm 2.4409 in
62
mm
0.4724 in
12
mm
15 º Ceramic 1200 lbf
5340
N
2400 lbf
10700
N
33600 rpm
3MMV9308HXCRSUH Single 40 mm 2.4409 in
62
mm
0.4724 in
12
mm
25 º STEEL 1280 lbf
5693
N
2270 lbf
10097
N
25200 rpm
3MMVC9308HXCRSUH Single 40 mm 2.4409 in
62
mm
0.4724 in
12
mm
25 º Ceramic 1140 lbf
5071
N
2270 lbf
10097
N
30240 rpm
2MMV9308HXCRDUH Duplex 40 mm 2.4409 in
62
mm
0.9448 in
24
mm
15 º STEEL 1350 lbf
6005
N
2400 lbf
10700
N
28000 rpm
2MMVC9308HXCRDUH Duplex 40 mm 2.4409 in
62
mm
0.9448 in
24
mm
15 º Ceramic 1200 lbf
5340
N
2400 lbf
10700
N
33600 rpm
  Results 951 - 975 of 1000 « 36 37 38 39 40 
<