Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 76 - 100 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9100HXCRDUM Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm
3MMV9100HXCRTUM Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm
3MMVC9100HXCRTUM Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm
2MMV9100HXCRTUM Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm
2MMVC9100HXCRTUM Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm
3MMV9100HXCRQUM Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm
3MMVC9100HXCRQUM Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm
2MMV9100HXCRQUM Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm
2MMVC9100HXCRQUM Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm
3MMV9100HXCRSUH Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm
3MMVC9100HXCRSUH Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm
2MMV9100HXCRSUH Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm
2MMVC9100HXCRSUH Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm
3MMV9100HXCRDUH Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm
3MMVC9100HXCRDUH Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm
2MMV9100HXCRDUH Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm
2MMVC9100HXCRDUH Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm
3MMV9100HXCRTUH Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm
3MMVC9100HXCRTUH Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm
2MMV9100HXCRTUH Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm
2MMVC9100HXCRTUH Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm
3MMV9100HXCRQUH Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm
3MMVC9100HXCRQUH Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm
2MMV9100HXCRQUH Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm
2MMVC9100HXCRQUH Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm
  Results 76 - 100 of 1000  1 2 3 4 5 »  
<