All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 1000  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9100HXCRDUM Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
3MMV9100HXCRTUM Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm CAD Icon (for items table)
3MMVC9100HXCRTUM Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm CAD Icon (for items table)
2MMV9100HXCRTUM Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm CAD Icon (for items table)
2MMVC9100HXCRTUM Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
3MMV9100HXCRQUM Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm CAD Icon (for items table)
3MMVC9100HXCRQUM Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm CAD Icon (for items table)
2MMV9100HXCRQUM Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm CAD Icon (for items table)
2MMVC9100HXCRQUM Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
3MMV9100HXCRSUH Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm CAD Icon (for items table)
3MMVC9100HXCRSUH Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm CAD Icon (for items table)
2MMV9100HXCRSUH Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm CAD Icon (for items table)
2MMVC9100HXCRSUH Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
3MMV9100HXCRDUH Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm CAD Icon (for items table)
3MMVC9100HXCRDUH Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm CAD Icon (for items table)
2MMV9100HXCRDUH Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm CAD Icon (for items table)
2MMVC9100HXCRDUH Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
3MMV9100HXCRTUH Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm CAD Icon (for items table)
3MMVC9100HXCRTUH Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm CAD Icon (for items table)
2MMV9100HXCRTUH Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm CAD Icon (for items table)
2MMVC9100HXCRTUH Triplex 10 mm 1.0236 in
26
mm
0.945 in
24
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
3MMV9100HXCRQUH Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm CAD Icon (for items table)
3MMVC9100HXCRQUH Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
25 º Ceramic 230 lbf
1010
N
710 lbf
3170
N
92640 rpm CAD Icon (for items table)
2MMV9100HXCRQUH Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm CAD Icon (for items table)
2MMVC9100HXCRQUH Quadruplex 10 mm 1.0236 in
26
mm
1.26 in
32
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
  Results 76 - 100 of 1000  1 2 3 4 5 »