Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9108HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9108HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1820 lbf8090 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 23600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9108HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1620 lbf7200 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 31200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9108HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9108HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9108HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1820 lbf8090 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 23600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9108HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1620 lbf7200 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 31200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9108HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9108HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9108HXCRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1820 lbf8090 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 23600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9108HXCRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1620 lbf7200 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 31200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9108HXCRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9108HXCRSUM | Rows per Set N/A Single | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 0.5906 in15 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9108HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1820 lbf8090 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 23600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9108HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1620 lbf7200 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 31200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9108HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9108HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.1812 in30 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9108HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1820 lbf8090 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 23600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9108HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1620 lbf7200 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 31200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9108HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9108HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 1.7718 in45 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9108HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1820 lbf8090 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 23600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9108HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1620 lbf7200 N | Ce - Dynamic Radial Rating (per row) N/A 3310 lbf14700 N | Limiting Speed (Grease) (per row) N/A 31200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9108HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1910 lbf8510 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 26200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9108HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 40 mm | D - Outer Diameter N/A 2.6772 in68 mm | Total Width N/A 2.3624 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1700 lbf7580 N | Ce - Dynamic Radial Rating (per row) N/A 3490 lbf15500 N | Limiting Speed (Grease) (per row) N/A 31500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |