COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1126 - 1150 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 45 mm N/A 2.9528 in75 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 45 mm N/A 2.9528 in75 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 45 mm N/A 2.9528 in75 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1126 - 1150 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »