Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9109HX DUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2260 lbf10100 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 28680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9109HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9109HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9109HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9109HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9109HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9109HX DUL | Rows per Set N/A Duplex | d - Bore N/A 45 mm | D - Outer Diameter N/A 2.9528 in75 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2540 lbf11300 N | Ce - Dynamic Radial Rating (per row) N/A 4690 lbf20800 N | Limiting Speed (Grease) (per row) N/A 23900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9310HXCRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1680 lbf7470 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 22900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9310HXCRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1500 lbf6670 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9310HXCRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1590 lbf7072 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 20600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9310HXCRSUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1440 lbf6405 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 24720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9310HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1680 lbf7470 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 22900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9310HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1500 lbf6670 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9310HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1590 lbf7072 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 20600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9310HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1440 lbf6405 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 24720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9310HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1680 lbf7470 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 22900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9310HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1500 lbf6670 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9310HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1590 lbf7072 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 20600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9310HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.4172 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1440 lbf6405 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 24720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9310HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1680 lbf7470 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 22900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9310HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1500 lbf6670 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9310HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1590 lbf7072 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 20600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9310HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 1.8896 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1440 lbf6405 N | Ce - Dynamic Radial Rating (per row) N/A 2480 lbf11031 N | Limiting Speed (Grease) (per row) N/A 24720 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9310HXCRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 1680 lbf7470 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 22900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9310HXCRSUM | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 2.8346 in72 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1500 lbf6670 N | Ce - Dynamic Radial Rating (per row) N/A 2630 lbf11700 N | Limiting Speed (Grease) (per row) N/A 27500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |