All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 1000  1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9100HXVVSULFS637 Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm CAD Icon (for items table)
3MMV9100HXVVDULFS637 Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
25 º STEEL 260 lbf
1140
N
710 lbf
3170
N
77200 rpm CAD Icon (for items table)
2MMVC9100HXVVSUMFS934 Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
2MMVC9100HXVVSUMFS637 Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
2MMVC9100HXVVSULFS934 Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
2MMVC9100HXVVSULFS637 Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
2MMVC9100HXVVDUMFS934 Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
2MMVC9100HXVVDUMFS637 Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
2MMVC9100HXVVDULFS934 Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
2MMVC9100HXVVDULFS637 Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º Ceramic 240 lbf
1050
N
740 lbf
3310
N
102960 rpm CAD Icon (for items table)
2MMV9100HXVVSUMFS637 Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm CAD Icon (for items table)
2MMV9100HXVVDUMFS637 Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm CAD Icon (for items table)
2MMV9100HXVVDULFS637 Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm CAD Icon (for items table)
2MMV9100HX SUL Single 10 mm 1.0236 in
26
mm
0.315 in
8
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm CAD Icon (for items table)
2MMV9100HX DUL Duplex 10 mm 1.0236 in
26
mm
0.63 in
16
mm
15 º STEEL 270 lbf
1180
N
740 lbf
3310
N
85800 rpm CAD Icon (for items table)
3MMV9301HXCRSUL Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm CAD Icon (for items table)
3MMVC9301HXCRSUL Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm CAD Icon (for items table)
2MMV9301HXCRSUL Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm CAD Icon (for items table)
2MMVC9301HXCRSUL Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm CAD Icon (for items table)
3MMV9301HXCRDUL Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm CAD Icon (for items table)
3MMVC9301HXCRDUL Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm CAD Icon (for items table)
2MMV9301HXCRDUL Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm CAD Icon (for items table)
2MMVC9301HXCRDUL Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm CAD Icon (for items table)
3MMV9301HXCRTUL Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm CAD Icon (for items table)
3MMVC9301HXCRTUL Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm CAD Icon (for items table)
  Results 101 - 125 of 1000  1 2 3 4 5 »