Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9100HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 260 lbf1140 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 84300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9100HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 260 lbf1140 N | Ce - Dynamic Radial Rating (per row) N/A 710 lbf3170 N | Limiting Speed (Grease) (per row) N/A 84300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9100HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 240 lbf1050 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 102960 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9100HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 270 lbf1180 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9100HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 270 lbf1180 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9100HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 270 lbf1180 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9100HX SUL | Rows per Set N/A Single | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 270 lbf1180 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9100HX DUL | Rows per Set N/A Duplex | d - Bore N/A 10 mm | D - Outer Diameter N/A 1.0236 in26 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 270 lbf1180 N | Ce - Dynamic Radial Rating (per row) N/A 740 lbf3310 N | Limiting Speed (Grease) (per row) N/A 85800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9301HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9301HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9301HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9301HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9301HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9301HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9301HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9301HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9301HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9301HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |