COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1226 - 1250 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Triplex N/A 50 mm N/A 2.8346 in72 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 1.8896 in48 mm N/A 15 º N/A STEEL N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 1.8896 in48 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 1.8896 in48 mm N/A 25 º N/A STEEL N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 20600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 50 mm N/A 2.8346 in72 mm N/A 1.8896 in48 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 27300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 27300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 22800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 22800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27480 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 2.8346 in72 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 50 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 50 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1226 - 1250 of 2670 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »