Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9110HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2330 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 25900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9110HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9110HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9110HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2620 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9110HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2330 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 25900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9110HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9110HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9110HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2620 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9110HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2330 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 25900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9110HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2760 lbf12300 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 21800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9110HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9110HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2330 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 25900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9110HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2330 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 25900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9110HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2330 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 25900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9110HX SUL | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2330 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 23500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9110HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2620 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 21600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9110HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2620 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 21600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9110HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2620 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 21600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9110HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2620 lbf11700 N | Ce - Dynamic Radial Rating (per row) N/A 4600 lbf20500 N | Limiting Speed (Grease) (per row) N/A 21600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9110HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9110HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9110HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9110HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9110HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9110HXCRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 50 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2450 lbf10900 N | Ce - Dynamic Radial Rating (per row) N/A 4850 lbf21600 N | Limiting Speed (Grease) (per row) N/A 26100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |