Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9311HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2000 lbf8896 N | Ce - Dynamic Radial Rating (per row) N/A 3080 lbf13700 N | Limiting Speed (Grease) (per row) N/A 20600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9311HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1780 lbf7917 N | Ce - Dynamic Radial Rating (per row) N/A 3080 lbf13700 N | Limiting Speed (Grease) (per row) N/A 24700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9311HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2120 lbf9430 N | Ce - Dynamic Radial Rating (per row) N/A 3260 lbf14500 N | Limiting Speed (Grease) (per row) N/A 20700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9311HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1890 lbf8400 N | Ce - Dynamic Radial Rating (per row) N/A 3260 lbf14500 N | Limiting Speed (Grease) (per row) N/A 24900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9311HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2000 lbf8896 N | Ce - Dynamic Radial Rating (per row) N/A 3080 lbf13700 N | Limiting Speed (Grease) (per row) N/A 20600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9311HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1780 lbf7917 N | Ce - Dynamic Radial Rating (per row) N/A 3080 lbf13700 N | Limiting Speed (Grease) (per row) N/A 24700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9311HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1780 lbf7917 N | Ce - Dynamic Radial Rating (per row) N/A 3080 lbf13700 N | Limiting Speed (Grease) (per row) N/A 24700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9311HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1780 lbf7917 N | Ce - Dynamic Radial Rating (per row) N/A 3080 lbf13700 N | Limiting Speed (Grease) (per row) N/A 24700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9311HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1780 lbf7917 N | Ce - Dynamic Radial Rating (per row) N/A 3080 lbf13700 N | Limiting Speed (Grease) (per row) N/A 24700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9311HXVVTUMFS637 | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2000 lbf8896 N | Ce - Dynamic Radial Rating (per row) N/A 3080 lbf13700 N | Limiting Speed (Grease) (per row) N/A 20600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9311HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2000 lbf8896 N | Ce - Dynamic Radial Rating (per row) N/A 3080 lbf13700 N | Limiting Speed (Grease) (per row) N/A 20600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9311HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1890 lbf8400 N | Ce - Dynamic Radial Rating (per row) N/A 3260 lbf14500 N | Limiting Speed (Grease) (per row) N/A 24900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9311HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2120 lbf9430 N | Ce - Dynamic Radial Rating (per row) N/A 3260 lbf14500 N | Limiting Speed (Grease) (per row) N/A 20700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9311HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.1496 in80 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2120 lbf9430 N | Ce - Dynamic Radial Rating (per row) N/A 3260 lbf14500 N | Limiting Speed (Grease) (per row) N/A 20700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9111HXCRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2880 lbf12800 N | Ce - Dynamic Radial Rating (per row) N/A 4120 lbf18300 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9111HXCRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2560 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 4120 lbf18300 N | Limiting Speed (Grease) (per row) N/A 20280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9111HXCRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3030 lbf13500 N | Ce - Dynamic Radial Rating (per row) N/A 4360 lbf19400 N | Limiting Speed (Grease) (per row) N/A 18700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9111HXCRSUL | Rows per Set N/A Single | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2700 lbf12000 N | Ce - Dynamic Radial Rating (per row) N/A 4360 lbf19400 N | Limiting Speed (Grease) (per row) N/A 22440 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9111HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2880 lbf12800 N | Ce - Dynamic Radial Rating (per row) N/A 4120 lbf18300 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9111HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2560 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 4120 lbf18300 N | Limiting Speed (Grease) (per row) N/A 20280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9111HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3030 lbf13500 N | Ce - Dynamic Radial Rating (per row) N/A 4360 lbf19400 N | Limiting Speed (Grease) (per row) N/A 18700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9111HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2700 lbf12000 N | Ce - Dynamic Radial Rating (per row) N/A 4360 lbf19400 N | Limiting Speed (Grease) (per row) N/A 22500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9111HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2880 lbf12800 N | Ce - Dynamic Radial Rating (per row) N/A 4120 lbf18300 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9111HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2560 lbf11400 N | Ce - Dynamic Radial Rating (per row) N/A 4120 lbf18300 N | Limiting Speed (Grease) (per row) N/A 20280 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9111HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3030 lbf13500 N | Ce - Dynamic Radial Rating (per row) N/A 4360 lbf19400 N | Limiting Speed (Grease) (per row) N/A 18700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |