Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9312HXCRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2180 lbf9697 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9312HXCRSUM | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1940 lbf8629 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 20760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9312HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2320 lbf10320 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 19200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9312HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2070 lbf9200 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 23040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9312HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2180 lbf9697 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9312HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1940 lbf8629 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 20760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9312HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2320 lbf10320 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 19200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9312HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2070 lbf9200 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 23040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9312HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2180 lbf9697 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9312HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1940 lbf8629 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 20760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9312HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2320 lbf10320 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 19200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9312HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2070 lbf9200 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 23040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9312HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2180 lbf9697 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9312HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1940 lbf8629 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 20760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9312HXCRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2320 lbf10320 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 19200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9312HXCRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2070 lbf9200 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 23040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9312HXCRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2180 lbf9697 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9312HXCRSUH | Rows per Set N/A Single | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1940 lbf8629 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 20760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9312HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2320 lbf10320 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 19200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9312HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2070 lbf9200 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 23040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9312HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2180 lbf9697 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9312HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 1940 lbf8629 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 20760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9312HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2320 lbf10320 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 19200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9312HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2070 lbf9200 N | Ce - Dynamic Radial Rating (per row) N/A 3400 lbf15120 N | Limiting Speed (Grease) (per row) N/A 23040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9312HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 60 mm | D - Outer Diameter N/A 3.3465 in85 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2180 lbf9697 N | Ce - Dynamic Radial Rating (per row) N/A 3210 lbf14278 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |