Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 126 - 150 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9301HXCRTUL Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm
2MMVC9301HXCRTUL Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm
3MMV9301HXCRQUL Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm
3MMVC9301HXCRQUL Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm
2MMV9301HXCRQUL Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm
2MMVC9301HXCRQUL Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm
3MMV9301HXCRSUM Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm
3MMVC9301HXCRSUM Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm
2MMV9301HXCRSUM Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm
2MMVC9301HXCRSUM Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm
3MMV9301HXCRDUM Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm
3MMVC9301HXCRDUM Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm
2MMV9301HXCRDUM Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm
2MMVC9301HXCRDUM Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm
3MMV9301HXCRTUM Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm
3MMVC9301HXCRTUM Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm
2MMV9301HXCRTUM Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm
2MMVC9301HXCRTUM Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm
3MMV9301HXCRQUM Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm
3MMVC9301HXCRQUM Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm
2MMV9301HXCRQUM Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm
2MMVC9301HXCRQUM Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm
3MMV9301HXCRSUH Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm
3MMVC9301HXCRSUH Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm
2MMV9301HXCRSUH Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm
  Results 126 - 150 of 1000 « 6 7 8 9 10 »  
<