All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 1000 « 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9301HXCRTUL Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm CAD Icon (for items table)
2MMVC9301HXCRTUL Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm CAD Icon (for items table)
3MMV9301HXCRQUL Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm CAD Icon (for items table)
3MMVC9301HXCRQUL Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm CAD Icon (for items table)
2MMV9301HXCRQUL Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm CAD Icon (for items table)
2MMVC9301HXCRQUL Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm CAD Icon (for items table)
3MMV9301HXCRSUM Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm CAD Icon (for items table)
3MMVC9301HXCRSUM Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm CAD Icon (for items table)
2MMV9301HXCRSUM Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm CAD Icon (for items table)
2MMVC9301HXCRSUM Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm CAD Icon (for items table)
3MMV9301HXCRDUM Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm CAD Icon (for items table)
3MMVC9301HXCRDUM Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm CAD Icon (for items table)
2MMV9301HXCRDUM Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm CAD Icon (for items table)
2MMVC9301HXCRDUM Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm CAD Icon (for items table)
3MMV9301HXCRTUM Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm CAD Icon (for items table)
3MMVC9301HXCRTUM Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm CAD Icon (for items table)
2MMV9301HXCRTUM Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm CAD Icon (for items table)
2MMVC9301HXCRTUM Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm CAD Icon (for items table)
3MMV9301HXCRQUM Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm CAD Icon (for items table)
3MMVC9301HXCRQUM Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm CAD Icon (for items table)
2MMV9301HXCRQUM Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm CAD Icon (for items table)
2MMVC9301HXCRQUM Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm CAD Icon (for items table)
3MMV9301HXCRSUH Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm CAD Icon (for items table)
3MMVC9301HXCRSUH Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm CAD Icon (for items table)
2MMV9301HXCRSUH Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm CAD Icon (for items table)
  Results 126 - 150 of 1000 « 6 7 8 9 10 »