COMPANY HEADER
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1476 - 1500 of 2670 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Clear Filter

Rows per Set

Seal Type

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Total Width (in)

Total Width (mm)

Ball Type

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

Add To Cart/Request Quote
N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2.0472 in52 mm N/A 15 º N/A STEEL N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2.0472 in52 mm N/A 15 º N/A Ceramic N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2.0472 in52 mm N/A 25 º N/A STEEL N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.3465 in85 mm N/A 2.0472 in52 mm N/A 25 º N/A Ceramic N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 22800 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.3465 in85 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 19000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 1.0236 in26 mm N/A 25 º N/A STEEL N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 19000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.3465 in85 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23000 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Single N/A 60 mm N/A 3.7402 in95 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Duplex N/A 60 mm N/A 3.7402 in95 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Triplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20880 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 3010 lbf13400 N N/A 4180 lbf18600 N N/A 15700 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 25 º N/A Ceramic N/A 2680 lbf11900 N N/A 4180 lbf18600 N N/A 18840 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 3190 lbf14200 N N/A 4420 lbf19700 N N/A 17400 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A Quadruplex N/A 60 mm N/A 3.7402 in95 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 2840 lbf12600 N N/A 4420 lbf19700 N N/A 20900 rpm N/A CAD Icon (for items table) Add To Cart
Request Quote
1476 - 1500 of 2670 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »