Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9313HXCRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2510 lbf11160 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 17800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9313HXCRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2230 lbf9920 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 21400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9313HXCRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2340 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 16000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9313HXCRSUL | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2080 lbf9250 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 21200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9313HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2510 lbf11160 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 17800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9313HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2230 lbf9920 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 21400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9313HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2340 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 16000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9313HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2080 lbf9250 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 21200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9313HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2510 lbf11160 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 17800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9313HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2230 lbf9920 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 21400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9313HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2340 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 16000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9313HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2080 lbf9250 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 21200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9313HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2510 lbf11160 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 17800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9313HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2230 lbf9920 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 21400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9313HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2340 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 16000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9313HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2080 lbf9250 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 21200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9313HXCRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2510 lbf11160 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 17800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9313HXCRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2230 lbf9920 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 21400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9313HXCRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2340 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 16000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9313HXCRSUM | Rows per Set N/A Single | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 0.5118 in13 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2080 lbf9250 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 21200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9313HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2510 lbf11160 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 17800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9313HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2230 lbf9920 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 21400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9313HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2340 lbf10400 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 16000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9313HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.0236 in26 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2080 lbf9250 N | Ce - Dynamic Radial Rating (per row) N/A 3320 lbf14800 N | Limiting Speed (Grease) (per row) N/A 21200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9313HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 65 mm | D - Outer Diameter N/A 3.5433 in90 mm | Total Width N/A 1.5354 in39 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 2510 lbf11160 N | Ce - Dynamic Radial Rating (per row) N/A 3530 lbf15700 N | Limiting Speed (Grease) (per row) N/A 17800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |