Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9314HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3320 lbf14770 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9314HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2960 lbf13170 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9314HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3130 lbf13922 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9314HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2780 lbf12365 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9314HXCRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3320 lbf14770 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9314HXCRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2960 lbf13170 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9314HXCRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3130 lbf13922 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9314HXCRSUH | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2780 lbf12365 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9314HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3320 lbf14770 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9314HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2960 lbf13170 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9314HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3130 lbf13922 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9314HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2780 lbf12365 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9314HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3320 lbf14770 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9314HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2960 lbf13170 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9314HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3130 lbf13922 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9314HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2780 lbf12365 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9314HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3320 lbf14770 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 16400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9314HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2960 lbf13170 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 19700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9314HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3130 lbf13922 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9314HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2780 lbf12365 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 17760 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9314HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2780 lbf12365 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9314HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2780 lbf12365 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 19600 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9314HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3130 lbf13922 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 16300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9314HX DUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3130 lbf13922 N | Ce - Dynamic Radial Rating (per row) N/A 4520 lbf20105 N | Limiting Speed (Grease) (per row) N/A 14800 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9314HX DUL | Rows per Set N/A Duplex | d - Bore N/A 70 mm | D - Outer Diameter N/A 3.937 in100 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2960 lbf13170 N | Ce - Dynamic Radial Rating (per row) N/A 4790 lbf21300 N | Limiting Speed (Grease) (per row) N/A 19680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |