Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

For CAD models and more information, click Directly on the part number below.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.



Add To Cart Request Quote
   
  Results 151 - 175 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9301HXCRSUH Single 12 mm 0.9449 in
24
mm
0.2362 in
6
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm
3MMV9301HXCRDUH Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm
3MMVC9301HXCRDUH Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm
2MMV9301HXCRDUH Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm
2MMVC9301HXCRDUH Duplex 12 mm 0.9449 in
24
mm
0.4724 in
12
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm
3MMV9301HXCRTUH Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm
3MMVC9301HXCRTUH Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm
2MMV9301HXCRTUH Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm
2MMVC9301HXCRTUH Triplex 12 mm 0.9449 in
24
mm
0.7086 in
18
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm
3MMV9301HXCRQUH Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
25 º STEEL 130 lbf
580
N
320 lbf
1420
N
72000 rpm
3MMVC9301HXCRQUH Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
25 º Ceramic 120 lbf
520
N
320 lbf
1420
N
86400 rpm
2MMV9301HXCRQUH Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
15 º STEEL 140 lbf
623
N
340 lbf
1512
N
80000 rpm
2MMVC9301HXCRQUH Quadruplex 12 mm 0.9449 in
24
mm
0.9448 in
24
mm
15 º Ceramic 120 lbf
540
N
340 lbf
1500
N
96000 rpm
3MMV9101HXCRSUL Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm
3MMVC9101HXCRSUL Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm
2MMV9101HXCRSUL Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm
2MMVC9101HXCRSUL Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm
3MMV9101HXCRDUL Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm
3MMVC9101HXCRDUL Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm
2MMV9101HXCRDUL Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm
2MMVC9101HXCRDUL Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm
3MMV9101HXCRTUL Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm
3MMVC9101HXCRTUL Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm
2MMV9101HXCRTUL Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm
2MMVC9101HXCRTUL Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm
  Results 151 - 175 of 1000 « 6 7 8 9 10 »  
<