All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Precision Ball Bearings
>
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
>
View Items
This category has 2,670 items. Only the first 1000 records are returned.
Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)
Check up to five results to perform an action.
larger image
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 151 - 175 of 1000
«
6
7
8
9
10
»
Part Number
Rows per Set
d - Bore
D - Outer Diameter
Total Width
Contact Angle
Ball Type
C0 - Static Radial Rating (per row)
Ce - Dynamic Radial Rating (per row)
Limiting Speed (Grease) (per row)
CAD
2MMVC9301HXCRSUH
Single
12
mm
0.9449
in
24
mm
0.2362
in
6
mm
15
º
Ceramic
120
lbf
540
N
340
lbf
1500
N
96000
rpm
3MMV9301HXCRDUH
Duplex
12
mm
0.9449
in
24
mm
0.4724
in
12
mm
25
º
STEEL
130
lbf
580
N
320
lbf
1420
N
72000
rpm
3MMVC9301HXCRDUH
Duplex
12
mm
0.9449
in
24
mm
0.4724
in
12
mm
25
º
Ceramic
120
lbf
520
N
320
lbf
1420
N
86400
rpm
2MMV9301HXCRDUH
Duplex
12
mm
0.9449
in
24
mm
0.4724
in
12
mm
15
º
STEEL
140
lbf
623
N
340
lbf
1512
N
80000
rpm
2MMVC9301HXCRDUH
Duplex
12
mm
0.9449
in
24
mm
0.4724
in
12
mm
15
º
Ceramic
120
lbf
540
N
340
lbf
1500
N
96000
rpm
3MMV9301HXCRTUH
Triplex
12
mm
0.9449
in
24
mm
0.7086
in
18
mm
25
º
STEEL
130
lbf
580
N
320
lbf
1420
N
72000
rpm
3MMVC9301HXCRTUH
Triplex
12
mm
0.9449
in
24
mm
0.7086
in
18
mm
25
º
Ceramic
120
lbf
520
N
320
lbf
1420
N
86400
rpm
2MMV9301HXCRTUH
Triplex
12
mm
0.9449
in
24
mm
0.7086
in
18
mm
15
º
STEEL
140
lbf
623
N
340
lbf
1512
N
80000
rpm
2MMVC9301HXCRTUH
Triplex
12
mm
0.9449
in
24
mm
0.7086
in
18
mm
15
º
Ceramic
120
lbf
540
N
340
lbf
1500
N
96000
rpm
3MMV9301HXCRQUH
Quadruplex
12
mm
0.9449
in
24
mm
0.9448
in
24
mm
25
º
STEEL
130
lbf
580
N
320
lbf
1420
N
72000
rpm
3MMVC9301HXCRQUH
Quadruplex
12
mm
0.9449
in
24
mm
0.9448
in
24
mm
25
º
Ceramic
120
lbf
520
N
320
lbf
1420
N
86400
rpm
2MMV9301HXCRQUH
Quadruplex
12
mm
0.9449
in
24
mm
0.9448
in
24
mm
15
º
STEEL
140
lbf
623
N
340
lbf
1512
N
80000
rpm
2MMVC9301HXCRQUH
Quadruplex
12
mm
0.9449
in
24
mm
0.9448
in
24
mm
15
º
Ceramic
120
lbf
540
N
340
lbf
1500
N
96000
rpm
3MMV9101HXCRSUL
Single
12
mm
1.1024
in
28
mm
0.315
in
8
mm
25
º
STEEL
360
lbf
1590
N
990
lbf
4390
N
71000
rpm
3MMVC9101HXCRSUL
Single
12
mm
1.1024
in
28
mm
0.315
in
8
mm
25
º
Ceramic
320
lbf
1420
N
990
lbf
4390
N
85200
rpm
2MMV9101HXCRSUL
Single
12
mm
1.1024
in
28
mm
0.315
in
8
mm
15
º
STEEL
370
lbf
1650
N
1030
lbf
4560
N
78900
rpm
2MMVC9101HXCRSUL
Single
12
mm
1.1024
in
28
mm
0.315
in
8
mm
15
º
Ceramic
330
lbf
1470
N
1030
lbf
4560
N
94680
rpm
3MMV9101HXCRDUL
Duplex
12
mm
1.1024
in
28
mm
0.63
in
16
mm
25
º
STEEL
360
lbf
1590
N
990
lbf
4390
N
71000
rpm
3MMVC9101HXCRDUL
Duplex
12
mm
1.1024
in
28
mm
0.63
in
16
mm
25
º
Ceramic
320
lbf
1420
N
990
lbf
4390
N
85200
rpm
2MMV9101HXCRDUL
Duplex
12
mm
1.1024
in
28
mm
0.63
in
16
mm
15
º
STEEL
370
lbf
1650
N
1030
lbf
4560
N
78900
rpm
2MMVC9101HXCRDUL
Duplex
12
mm
1.1024
in
28
mm
0.63
in
16
mm
15
º
Ceramic
330
lbf
1470
N
1030
lbf
4560
N
94680
rpm
3MMV9101HXCRTUL
Triplex
12
mm
1.1024
in
28
mm
0.945
in
24
mm
25
º
STEEL
360
lbf
1590
N
990
lbf
4390
N
71000
rpm
3MMVC9101HXCRTUL
Triplex
12
mm
1.1024
in
28
mm
0.945
in
24
mm
25
º
Ceramic
320
lbf
1420
N
990
lbf
4390
N
85200
rpm
2MMV9101HXCRTUL
Triplex
12
mm
1.1024
in
28
mm
0.945
in
24
mm
15
º
STEEL
370
lbf
1650
N
1030
lbf
4560
N
78900
rpm
2MMVC9101HXCRTUL
Triplex
12
mm
1.1024
in
28
mm
0.945
in
24
mm
15
º
Ceramic
330
lbf
1470
N
1030
lbf
4560
N
94680
rpm
Results 151 - 175 of 1000
«
6
7
8
9
10
»