Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9301HXCRSUH | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.2362 in6 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9301HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9301HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9301HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9301HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.4724 in12 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9301HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9301HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9301HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9301HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.7086 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9301HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 130 lbf580 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 72000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9301HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf520 N | Ce - Dynamic Radial Rating (per row) N/A 320 lbf1420 N | Limiting Speed (Grease) (per row) N/A 86400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9301HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 140 lbf623 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1512 N | Limiting Speed (Grease) (per row) N/A 80000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9301HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 0.9449 in24 mm | Total Width N/A 0.9448 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 120 lbf540 N | Ce - Dynamic Radial Rating (per row) N/A 340 lbf1500 N | Limiting Speed (Grease) (per row) N/A 96000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 360 lbf1590 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 71000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 320 lbf1420 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 85200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9101HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 370 lbf1650 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 78900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9101HXCRSUL | Rows per Set N/A Single | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.315 in8 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 330 lbf1470 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 94680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 360 lbf1590 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 71000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 320 lbf1420 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 85200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9101HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 370 lbf1650 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 78900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9101HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.63 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 330 lbf1470 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 94700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9101HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 360 lbf1590 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 71000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9101HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 320 lbf1420 N | Ce - Dynamic Radial Rating (per row) N/A 990 lbf4390 N | Limiting Speed (Grease) (per row) N/A 85200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9101HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 370 lbf1650 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 78900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9101HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 12 mm | D - Outer Diameter N/A 1.1024 in28 mm | Total Width N/A 0.945 in24 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 330 lbf1470 N | Ce - Dynamic Radial Rating (per row) N/A 1030 lbf4560 N | Limiting Speed (Grease) (per row) N/A 94680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |