Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9315HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3090 lbf13740 N | Ce - Dynamic Radial Rating (per row) N/A 4860 lbf21620 N | Limiting Speed (Grease) (per row) N/A 18480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9315HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3260 lbf14500 N | Ce - Dynamic Radial Rating (per row) N/A 4590 lbf20416 N | Limiting Speed (Grease) (per row) N/A 13900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9315HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2900 lbf12899 N | Ce - Dynamic Radial Rating (per row) N/A 4590 lbf20416 N | Limiting Speed (Grease) (per row) N/A 16680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9315HXCRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3470 lbf15435 N | Ce - Dynamic Radial Rating (per row) N/A 4860 lbf21620 N | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9315HXCRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3090 lbf13740 N | Ce - Dynamic Radial Rating (per row) N/A 4860 lbf21620 N | Limiting Speed (Grease) (per row) N/A 18480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9315HXCRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3260 lbf14500 N | Ce - Dynamic Radial Rating (per row) N/A 4590 lbf20416 N | Limiting Speed (Grease) (per row) N/A 13900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9315HXCRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2900 lbf12899 N | Ce - Dynamic Radial Rating (per row) N/A 4590 lbf20416 N | Limiting Speed (Grease) (per row) N/A 16680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9315HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3470 lbf15435 N | Ce - Dynamic Radial Rating (per row) N/A 4860 lbf21620 N | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9315HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3090 lbf13740 N | Ce - Dynamic Radial Rating (per row) N/A 4860 lbf21620 N | Limiting Speed (Grease) (per row) N/A 18480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9315HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3260 lbf14500 N | Ce - Dynamic Radial Rating (per row) N/A 4590 lbf20416 N | Limiting Speed (Grease) (per row) N/A 13900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9315HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2900 lbf12899 N | Ce - Dynamic Radial Rating (per row) N/A 4590 lbf20416 N | Limiting Speed (Grease) (per row) N/A 16680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9315HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3470 lbf15435 N | Ce - Dynamic Radial Rating (per row) N/A 4860 lbf21620 N | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9315HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3090 lbf13740 N | Ce - Dynamic Radial Rating (per row) N/A 4860 lbf21620 N | Limiting Speed (Grease) (per row) N/A 18480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9315HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3260 lbf14500 N | Ce - Dynamic Radial Rating (per row) N/A 4590 lbf20416 N | Limiting Speed (Grease) (per row) N/A 13900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9315HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2900 lbf12899 N | Ce - Dynamic Radial Rating (per row) N/A 4590 lbf20416 N | Limiting Speed (Grease) (per row) N/A 16680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9315HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3470 lbf15435 N | Ce - Dynamic Radial Rating (per row) N/A 4860 lbf21620 N | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9315HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3090 lbf13740 N | Ce - Dynamic Radial Rating (per row) N/A 4860 lbf21620 N | Limiting Speed (Grease) (per row) N/A 18480 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9315HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3260 lbf14500 N | Ce - Dynamic Radial Rating (per row) N/A 4590 lbf20416 N | Limiting Speed (Grease) (per row) N/A 13900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9315HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 2900 lbf12899 N | Ce - Dynamic Radial Rating (per row) N/A 4590 lbf20416 N | Limiting Speed (Grease) (per row) N/A 16680 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9315HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3470 lbf15435 N | Ce - Dynamic Radial Rating (per row) N/A 4860 lbf21620 N | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9315HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3470 lbf15435 N | Ce - Dynamic Radial Rating (per row) N/A 4860 lbf21620 N | Limiting Speed (Grease) (per row) N/A 15400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9115HXCRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4520 lbf20100 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 12700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9115HXCRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4020 lbf17900 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9115HXCRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4790 lbf21300 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9115HXCRSUL | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4260 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 17000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |