Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9115HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4020 lbf17900 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9115HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4790 lbf21300 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9115HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4260 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 17000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9115HXCRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4520 lbf20100 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 12700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9115HXCRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4020 lbf17900 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9115HXCRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4790 lbf21300 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9115HXCRSUH | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4260 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 17000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9115HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4520 lbf20100 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 12700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9115HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4020 lbf17900 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9115HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4790 lbf21300 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9115HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4260 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 17000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9115HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4520 lbf20100 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 12700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9115HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4020 lbf17900 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9115HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4790 lbf21300 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9115HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4260 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 17000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9115HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4520 lbf20100 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 12700 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9115HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4020 lbf17900 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9115HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4790 lbf21300 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9115HXCRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4260 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 17000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9115HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4020 lbf17900 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9115HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4020 lbf17900 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9115HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4020 lbf17900 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9115HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4020 lbf17900 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 16900 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9115HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4520 lbf20100 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 14100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9115HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4520 lbf20100 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 14100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |