Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9115HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4520 lbf20100 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 14100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9115HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4520 lbf20100 N | Ce - Dynamic Radial Rating (per row) N/A 5930 lbf26400 N | Limiting Speed (Grease) (per row) N/A 14100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9115HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4260 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 17000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9115HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4260 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 17000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9115HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4260 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 17000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9115HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4260 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 17000 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9115HX DUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 4260 lbf19000 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 17040 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9115HXVVSUMFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4790 lbf21300 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9115HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4790 lbf21300 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9115HXVVDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4790 lbf21300 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9115HX DUL | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.5276 in115 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4790 lbf21300 N | Ce - Dynamic Radial Rating (per row) N/A 6270 lbf27900 N | Limiting Speed (Grease) (per row) N/A 14200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9316HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9316HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9316HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9316HXCRSUL | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9316HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9316HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9316HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9316HXCRDUL | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9316HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9316HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9316HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3500 lbf15568 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 13100 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9316HXCRTUL | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3110 lbf13833 N | Ce - Dynamic Radial Rating (per row) N/A 4770 lbf21217 N | Limiting Speed (Grease) (per row) N/A 17300 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9316HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 3750 lbf16700 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 14500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9316HXCRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.3307 in110 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3340 lbf14860 N | Ce - Dynamic Radial Rating (per row) N/A 5060 lbf22500 N | Limiting Speed (Grease) (per row) N/A 17400 rpm |
CAD
N/A
|
Add To Cart
Request Quote |