All Product Types > ENGINEERED BEARINGS > Ball Bearings > Precision Ball Bearings > Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX) > View Items  


This category has 2,670 items. Only the first 1000 records are returned.

Fafnir® High Speed Spindle Angular Contact Ball Bearings (9300HX, 9100HX)

Check up to five results to perform an action.

Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.

Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 1000 « 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9101HXCRQUL Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm CAD Icon (for items table)
3MMVC9101HXCRQUL Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm CAD Icon (for items table)
2MMV9101HXCRQUL Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm CAD Icon (for items table)
2MMVC9101HXCRQUL Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm CAD Icon (for items table)
3MMV9101HXCRSUM Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm CAD Icon (for items table)
3MMVC9101HXCRSUM Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm CAD Icon (for items table)
2MMV9101HXCRSUM Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm CAD Icon (for items table)
2MMVC9101HXCRSUM Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm CAD Icon (for items table)
3MMV9101HXCRDUM Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm CAD Icon (for items table)
3MMVC9101HXCRDUM Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm CAD Icon (for items table)
2MMV9101HXCRDUM Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm CAD Icon (for items table)
2MMVC9101HXCRDUM Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm CAD Icon (for items table)
3MMV9101HXCRTUM Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm CAD Icon (for items table)
3MMVC9101HXCRTUM Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm CAD Icon (for items table)
2MMV9101HXCRTUM Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm CAD Icon (for items table)
2MMVC9101HXCRTUM Triplex 12 mm 1.1024 in
28
mm
0.945 in
24
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm CAD Icon (for items table)
3MMV9101HXCRQUM Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm CAD Icon (for items table)
3MMVC9101HXCRQUM Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm CAD Icon (for items table)
2MMV9101HXCRQUM Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm CAD Icon (for items table)
2MMVC9101HXCRQUM Quadruplex 12 mm 1.1024 in
28
mm
1.26 in
32
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm CAD Icon (for items table)
3MMV9101HXCRSUH Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm CAD Icon (for items table)
3MMVC9101HXCRSUH Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
25 º Ceramic 320 lbf
1420
N
990 lbf
4390
N
85200 rpm CAD Icon (for items table)
2MMV9101HXCRSUH Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
15 º STEEL 370 lbf
1650
N
1030 lbf
4560
N
78900 rpm CAD Icon (for items table)
2MMVC9101HXCRSUH Single 12 mm 1.1024 in
28
mm
0.315 in
8
mm
15 º Ceramic 330 lbf
1470
N
1030 lbf
4560
N
94680 rpm CAD Icon (for items table)
3MMV9101HXCRDUH Duplex 12 mm 1.1024 in
28
mm
0.63 in
16
mm
25 º STEEL 360 lbf
1590
N
990 lbf
4390
N
71000 rpm CAD Icon (for items table)
  Results 176 - 200 of 1000 « 6 7 8 9 10 »