Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9317HXCRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3830 lbf17030 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9317HXCRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4010 lbf17836 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 12200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9317HXCRSUM | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3570 lbf15879 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 14640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9317HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4310 lbf19170 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9317HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3830 lbf17030 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9317HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4010 lbf17836 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 12200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9317HXCRDUM | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3570 lbf15879 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 14640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9317HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4310 lbf19170 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9317HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3830 lbf17030 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9317HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4010 lbf17836 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 12200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9317HXCRTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3570 lbf15879 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 14640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9317HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4310 lbf19170 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9317HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3830 lbf17030 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9317HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4010 lbf17836 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 12200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9317HXCRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3570 lbf15879 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 14640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9317HXCRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4310 lbf19170 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9317HXCRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3830 lbf17030 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9317HXCRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4010 lbf17836 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 12200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9317HXCRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 0.7087 in18 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3570 lbf15879 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 14640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9317HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4310 lbf19170 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9317HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3830 lbf17030 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMV9317HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4010 lbf17836 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 12200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 3MMVC9317HXCRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 1.4174 in36 mm | Contact Angle N/A 25 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3570 lbf15879 N | Ce - Dynamic Radial Rating (per row) N/A 5450 lbf24242 N | Limiting Speed (Grease) (per row) N/A 14640 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMV9317HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A STEEL | C0 - Static Radial Rating (per row) N/A 4310 lbf19170 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 13500 rpm |
CAD
N/A
|
Add To Cart
Request Quote |
| 2MMVC9317HXCRTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.7244 in120 mm | Total Width N/A 2.1261 in54 mm | Contact Angle N/A 15 º | Ball Type N/A Ceramic | C0 - Static Radial Rating (per row) N/A 3830 lbf17030 N | Ce - Dynamic Radial Rating (per row) N/A 5790 lbf25750 N | Limiting Speed (Grease) (per row) N/A 16200 rpm |
CAD
N/A
|
Add To Cart
Request Quote |